MAX5653

14-Bit Parallel Input Voltage Output DAC with Internal Reference

Ultra-Small Parallel DAC with Internal Voltage Reference Fits in 5mm x 5mm TQFP Package

Viewing:

Overview

  • 14-Bit Resolution
  • Parallel 16-Bit or 2-Byte Double-Buffered Interface
  • Single +3V or +5V Supply
  • Monotonic over Temperature
  • ±4 LSB INL
  • Fast 3µs Settling Time
  • /CLR\ Resets Output to Zero or Midscale
  • Integrated Precision Resistors for Bipolar Operation
  • Internal Precision Bandgap Reference (10ppm/°C Drift)
    +4.096V (+4.75V to +5.25V AVDD, MAX5653 only)
    +2.048V (+2.7V to +5.25V AVDD, MAX5654 only)
  • MAX5653
    14-Bit Parallel Input Voltage Output DAC with Internal Reference
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5653 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed