MAX5652

16-Bit Parallel-Input Voltage-Output DACs with Internal Reference

Viewing:

Overview

  • 16-Bit Resolution
  • Parallel 16-Bit or 2-Byte Double Buffered Interface
  • Guaranteed Monotonic
  • Maximum INL: ±4 LSB
  • Fast 2µs Settling Time
  • Clear Input (CLR-bar) Sets Output to Zero-Scale or Midscale
  • Integrated Precision Resistors for Bipolar Operation
  • Integrated Precision Bandgap Reference:
    +4.096V (MAX5650)
    +2.048V (MAX5651)
  • The MAX5650/MAX5651/MAX5652 parallel-input, voltage-output, 16-bit, digital-to-analog converters (DACs) provide monotonic 16-bit output voltage over the full extended operating temperature range. The MAX5650/MAX5651 include an internal precision low drift (10ppm/°C) bandgap voltage reference, while the MAX5652 requires an external reference. The MAX5650 operates from a +5V single supply and has a +4.096V internal reference. The MAX5651 operates from either a +3V or +5V single supply and has a +2.048V internal reference. The MAX5652 operates from either a +3V or +5V single supply and accepts an input reference voltage between +2V and AVDD. The MAX5650/MAX5651/MAX5652 parallel inputs are double buffered and configurable as a single 16-bit wide input or a 2-byte input. The MAX5650/MAX5651/MAX5652 unbuffered DAC voltage output ranges from 0 to VREF.

    The MAX5650/MAX5651/MAX5652 feature an active-low hardware clear input (CLR) that clears the registers and the output to zero-scale (0000 hex) or midscale (8000 hex), depending on the state of the MID/ZERO input. These devices include matched scaling resistors for use with a precision external op amp (such as the MAX400) to generate a bipolar output-voltage swing.

    The MAX5650/MAX5651/MAX5652 are available in a 32-pin, 5mm x 5mm TQFN package and are guaranteed over the extended temperature range (-40°C to +85°C).

    For 14-bit, pin-compatible versions of the MAX5650/MAX5651/MAX5652, refer to the MAX5653/MAX5654/MAX5655 datasheet.

    For 12-bit, pin-compatible versions of the MAX5650/MAX5651/MAX5652, refer to the MAX5656/MAX5657/MAX5658 datasheet.

    Applications

    • Actuator Control
    • Automatic Test Equipment
    • Digital Calibration
    • Motor Control
    • Process Control
    • Servo Loops
    • Waveform Generators

    MAX5652
    16-Bit Parallel-Input Voltage-Output DACs with Internal Reference
    MAX5650, MAX5651, MAX5652: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5652 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed