MAX5650

Obsolete

16-Bit Parallel-Input Voltage-Output DACs with Internal Reference

Viewing:

Overview

  • 16-Bit Resolution
  • Parallel 16-Bit or 2-Byte Double Buffered Interface
  • Guaranteed Monotonic
  • Maximum INL: ±4 LSB
  • Fast 2µs Settling Time
  • Clear Input (CLR-bar) Sets Output to Zero-Scale or Midscale
  • Integrated Precision Resistors for Bipolar Operation
  • Integrated Precision Bandgap Reference:
    +4.096V (MAX5650)
    +2.048V (MAX5651)
  • MAX5650
    16-Bit Parallel-Input Voltage-Output DACs with Internal Reference
    MAX5650, MAX5651, MAX5652: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5650 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed