MAX5622

Obsolete

16-Bit DACs with 16-Channel Sample-and-Hold Outputs

16-Bit DACs with 16-Channel Sample-and-Hold Outputs for Applications Where a High Number of Programmable Voltages are Required

Viewing:

Overview

  • Integrated 16-Bit DAC and 16-Channel SHA with SRAM and Sequencer
  • 16 Voltage Outputs
  • 0.005% Output Linearity
  • 200µV Output Resolution
  • Flexible Output Voltage Range
  • Remote Ground Sensing
  • Fast Sequential Loading: 1.3µs per Register
  • Burst and Immediate Mode Addressing
  • No External Components Required for Setting Gain and Offset
  • Integrated Output Clamp Diodes
  • Three Output Impedance Options
    • MAX5621 (50Ω), MAX5622 (500Ω), and MAX5623 (1kΩ)
MAX5622
16-Bit DACs with 16-Channel Sample-and-Hold Outputs
MAX5621, MAX5622, MAX5623: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
MAX5631 Obsolete 16-Bit DACs with 32-Channel Sample-and-Hold Outputs
MAX5632 Obsolete 16-Bit DACs with 32-Channel Sample-and-Hold Outputs
MAX5633 PRODUCTION 16-Bit DACs with 32-Channel Sample-and-Hold Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed