MAX5611

±10V 14-Bit Voltage Output DACs with Serial Interface

Single or Dual Supply Operation over -40°C to +105°C

Viewing:

Overview

  • 14-Bit Performance Without Adjustments
  • 2 General-Purpose Input/Output (GPIO) Pins
  • < ±1 LSB DNL and < ±2 LSB INL
  • ±10V, ±5V, ±2.5V, 0 to +10V, 0 to +5V, 0 to +2.5V Output Voltage Swings
  • Wide Supply-Voltage Ranges
    Single Supply: +12V to +15V
    Dual Supply: ±12V to ±15V
  • Unipolar or Bipolar Operation
  • Output Swings Within 0.5V of Rail
  • 10MHz SPI™-/QSPI™-/MICROWIRE™-Compatible Interface
  • DAC Provides 0V Output at Power-Up
  • Asynchronous /CLAMP\ Input Connects DAC Outputs to AGND
  • MAX5611
    ±10V 14-Bit Voltage Output DACs with Serial Interface
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question
    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5611 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed