MAX5556

Obsolete

Low-Cost Stereo Audio DAC

Viewing:

Overview

  • Simple and Complete Stereo Audio DAC Solutions, No Controls to Set
  • Sigma-Delta Stereo DACs with Built-In Interpolation and Analog Output Filters
  • I2S-Compatible Digital Audio Interface
  • Clickless/Popless Operation
  • 3.5VP-P Output Voltage Swing
  • -87dB THD+N
  • +87dB Dynamic Range
  • Sample Frequencies (fS) from 2kHz to 50kHz
  • Master Clock (MCLK) up to 25MHz
  • Automatic Detection of Clock Ratio (MCLK/LRCLK)
MAX5556
Low-Cost Stereo Audio DAC
MAX5556: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5556 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed