MAX5547

Dual, 10-Bit, Current-Sink Output DAC

Viewing:

Part Details

  • Dual Current-Sink DACs
  • 10-Bit Resolution
  • Two Software-Programmable Full-Scale Current Ranges: 3.6mA or 1.2mA
  • Parallelable Outputs for Up to 7.2mA (max)
  • +2.5V Internal Reference Drifts Only 4ppm/°C
  • +2.7V to +5.25V Single-Supply Operation
  • INL: ±1 LSB
  • DNL: ±0.75 LSB (Guaranteed Monotonic)
  • Low +0.8V Output Compliance
  • Ultra-Small, 3mm x 3mm x 0.8mm, 8-Pin TDFN Package
MAX5547
Dual, 10-Bit, Current-Sink Output DAC
MAX5547: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5547 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed