MAX5530
PRODUCTIONUltra-Low-Power, 12-Bit, Voltage-Output DACs
- Part Models
- 2
- 1ku List Price
- Starting From $2.83
Part Details
- Ultra-Low 6µA Supply Current
- Shutdown Mode Reduces Supply Current to 0.18µA (max)
- Single +1.8V to +5.5V Supply
- Small 4mm x 4mm x 0.8mm Thin QFN Package
- Flexible Force-Sense-Configured Rail-to-Rail Output Buffers
- Internal Reference Sources 8mA of Current (MAX5531)
- Fast 16MHz 3-Wire SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- TTL- and CMOS-Compatible Digital Inputs with Hysteresis
- Glitch-Free Outputs During Power-Up
- EV Kit Available
The MAX5530/MAX5531 are single, 12-bit, ultra-low- power, voltage-output, digital-to-analog converters (DACs) offering rail-to-rail buffered voltage outputs. The DACs operate from a 1.8V to 5.5V supply and consume less than 6µA, making them desirable for low-power and low-voltage applications. A shutdown mode reduces overall current, including the reference input current, to just 0.18µA. The MAX5530/MAX5531 use a 3-wire serial interface that is compatible with SPI, QSPI, and MICROWIRE.
At power-up, the MAX5530/MAX5531 outputs are driven to zero scale, providing additional safety for applications that drive valves or for other transducers that must be off during power-up. The zero-scale outputs enable glitch- free power-up.
The MAX5530 accepts an external reference input. The MAX5531 contains an internal reference and provides an external reference output. Both devices have force-sense-configured output buffers.
The MAX5530/MAX5531 are available in a 4mm x 4mm x 0.8mm, 12-pin, thin QFN package and are guaranteed over the extended -40°C to +85°C temperature range.
For 10-bit compatible devices, refer to the MAX5520/MAX5521 data sheet. For 8-bit compatible devices, refer to the MAX5510/MAX5511 data sheet.
Applications
- Automatic Trimming and Calibration in Factory or Field
- Chemical Sensor Cell Bias for Gas Monitors
- Industrial Process Control and Remote Industrial Devices
- Instrumentation
- Portable Battery-Powered Devices
- Programmable Liquid Crystal Display (LCD) Bias
- Programmable Voltage and Current Sources
- Remote Data Conversion and Monitoring
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5530ETC+ | 12-LFCSP-4X4X0.75 | ||
MAX5530ETC+T | 12-LFCSP-4X4X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX5530ETC+ | PRODUCTION | |
MAX5530ETC+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5530 yet. Have something to say?
Start a Discussion on EngineerZone®