MAX5501
PRODUCTIONLow-Power, Quad, 12-Bit Voltage-Output DACs with Serial Interface
Low-Cost, +5V and +3V DAC with Shutdown and Configurable Output Amplifiers
- Part Models
- 1
- 1ku List Price
- Starting From $5.97
Overview
- Four 12-Bit DACs with Configurable Output Amplifiers
- +5V or +3V Single-Supply Operation
- Low Supply Current:
- 0.85mA Normal Operation
- 10µA Shutdown Mode (MAX5500)
- Force-Sense Outputs
- Power-On Reset Clears All Registers and DACs to Zero
- Capable of Recalling Last State Prior to Shutdown
- SPI/QSPI/MICROWIRE Compatible
- Simultaneous or Independent Control of DACs through 3-Wire Serial Interface
- User-Programmable Digital Output
- Guaranteed Over Extended Temperature Range (-40°C to +105°C)
The MAX5500/MAX5501 integrate four low-power, 12-bit digital-to analog converters (DACs) and four precision output amplifiers in a small, 20-pin package. Each negative input of the four precision amplifiers is externally accessible providing flexibility in gain configurations, remote sensing, and high output drive capacity, making the MAX5500/MAX5501 ideal for industrial-process-control applications. Other features include software shutdown, hardware shutdown lockout, an active-low reset which clears all registers and DACs to zero, a user-programmable logic output, and a serial-data output.
Each DAC provides a double-buffered input organized as an input register followed by a DAC register. A 16-bit serial word loads data into each input register. The serial interface is compatible with SPI™/QSPI™/MICROWIRE™. The serial interface allows the input and DAC registers to be updated independently or simultaneously with a single software command. The 3-wire interface simultaneously updates the DAC registers. All logic inputs are TTL/CMOS-logic compatible. The MAX5500 operates from a single +5V power supply, and the MAX5501 operates from a single +3V power supply. The MAX5500/MAX5501 are specified over the extended -40°C to +105°C temperature range.
Applications
- Automatic Test Equipment
- Digital Offset and Gain Adjustment
- Industrial Process Controls
- Microprocessor (µP)-Controlled Systems
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5501BGAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX5501BGAP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 4 | ||
| MAX5251 | PRODUCTION | +3V, Quad, 10-Bit Voltage-Output DAC with Serial Interface |
| MAX5250 | PRODUCTION | Low-Power, Quad, 10-Bit Voltage-Output DAC with Serial Interface |
| MAX5253 | PRODUCTION | +3V, Quad, 12-Bit Voltage-Output DAC with Serial Interface |
| MAX525 | PRODUCTION | Low-Power, Quad, 12-Bit Voltage-Output DAC with Serial Interface |
Latest Discussions
No discussions on MAX5501 yet. Have something to say?
Start a Discussion on EngineerZone®