MAX5478
PRODUCTIONDual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
Industry's Smallest, Dual, 256-Tap Digital Potentiometers Fit in 3mm x 3mm TQFN
- Part Models
- 4
- 1ku List Price
- Starting From $3.46
Overview
- Power-On Recall of Wiper Position from Nonvolatile Memory
- EEPROM Write Protection
- Tiny 3mm x 3mm x 0.8mm Thin QFN Package
- 70ppm/°C End-to-End Resistance Temperature Coefficient
- 10ppm/°C Ratiometric Temperature Coefficient
- Fast 400kbps I²C-Compatible Serial Interface
- 1µA (max) Static Supply Current
- Single-Supply Operation: +2.7V to +5.25V
- 256 Tap Positions per Potentiometer
- ±0.5 LSB DNL in Voltage-Divider Mode
- ±1 LSB INL in Voltage-Divider Mode
Applications
- Liquid-Crystal Display (LCD) Contrast Control
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacements
- Volume Control
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5478ETE+ | LFCSP | ||
| MAX5478ETE+T | LFCSP | ||
| MAX5478EUD+ | Thin Shrink Small-Outline Package | ||
| MAX5478EUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX5478ETE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5478ETE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5478EUD+ | PRODUCTION | |
| MAX5478EUD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5478EUD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 3 | ||
| MAX5417 | PRODUCTION | 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5419 | PRODUCTION | 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5422 | PRODUCTION | 256-Tap, Nonvolatile, SPI-Interface, Digital Potentiometers |
Evaluation Kits
Latest Discussions
No discussions on MAX5478 yet. Have something to say?
Start a Discussion on EngineerZone®