MAX5401
PRODUCTION256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23
256-Tap Digital Potentiometers Offer the Ultimate Space Savings in an 8-Pin SOT23
- Part Models
- 2
- 1ku List Price
- Starting From $1.28
Part Details
- Miniature 8-Pin SOT23 (3mm x 3mm)
- 256 Tap Positions
- Ultra-Low 0.1µA Supply Current
- Single-Supply Operation: +2.7V to +5.5V
- Low Ratiometric Temperature Coefficient: 5ppm/°C
- Power-On Reset: Wiper Goes to Midscale (Position 128)
- Glitchless Switching Between the Resistor Taps
- 3-Wire SPI™-Interface Compatible
- 50kΩ/100kΩ Resistor Values
The MAX5400/MAX5401 digital potentiometers offer 256-tap SOT-PoT™ digitally controlled variable resistors in tiny 8-pin SOT23 packages. Each device functions as a mechanical potentiometer, consisting of a fixed resistor string with a digitally controlled wiper contact. They operate from +2.7V to +5.5V single-supply voltages and use an ultra-low supply current of 0.1µA. These devices also provide glitchless switching between resistor taps, as well as a convenient power-on reset that sets the wiper to the midscale position at power-up. A low 5ppm/°C ratiometric temperature coefficient makes it ideal for applications requiring low drift.
The MAX5400/MAX5401 serve well in applications requiring digitally controlled resistors, including adjustable voltage references and programmable gain amplifiers (PGAs). A nominal end-to-end resistor temperature coefficient of 50ppm/°C allows these parts to be used as variable resistors in applications such as low-tempco adjustable gain and other circuit configurations.
Two resistance values are available: 50kΩ (MAX5400) and 100kΩ (MAX5401). Each device is guaranteed over the extended industrial temperature range (-40°C to +85°C).
Applications
- Adjustable Voltage Reference
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacements
Documentation
Data Sheet 1
Technical Articles 5
3rd Party Solutions 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5401EKA+ | Small-Outline Transistor Package | ||
MAX5401EKA+T | Small-Outline Transistor Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX5401EKA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on MAX5401 yet. Have something to say?
Start a Discussion on EngineerZone®