MAX539
PRODUCTION+5V, Low-Power, Voltage-Output, Serial 12-Bit DACs
5V or +/-5V Supplies; See MAX5352 for Improved Single-Supply Operation
- Part Models
- 9
- 1ku List Price
- Starting From $6.89
Overview
- Operate from Single +5V Supply
- Buffered Voltage Output
- Internal 2.048V Reference (MAX531)
- 140µA Supply Current (MAX538/MAX539)
- INL = ±1/2LSB (max)
- Guaranteed Monotonic over Temperature
- Flexible Output Ranges:
- 0V to VDD (MAX531/MAX539)
- VSS to VDD (MAX531)
- 0V to 2.6V (MAX531/MAX538)
- 8-Pin SO/DIP (MAX538/MAX539)
- Power-On Reset
- Serial Data Output for Daisy-Chaining
The MAX531/MAX538/MAX539 are low-power, voltage- output, 12-bit digital-to-analog converters (DACs) specified for single +5V power-supply operation. The MAX531 can also be operated with ±5V supplies. The MAX538/MAX539 draw only 140µA, and the MAX531 (with internal reference) draws only 260µA. The MAX538/MAX539 come in 8-pin DIP and SO packages, while the MAX531 comes in 14-pin DIP and SO packages. All parts have been trimmed for offset voltage, gain, and linearity, so no further adjustment is necessary.
The MAX538's buffer is fixed at a gain of +1 and the MAX539's buffer at a gain of +2. The MAX531's internal op amp may be configured for a gain of +1 or +2, as well as for unipolar or bipolar output voltages. The MAX531 can also be used as a four-quadrant multiplier without external resistors or op amps. For parallel data inputs, see the MAX530 data sheet.
Applications
- Battery-Operated/Remote Industrial Controls
- Battery-Powered Test Instruments
- Digital Gain and Offset Control
- General Purpose
- Machine- and Motion-Control Devices
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX539ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX539AEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX539AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX539BCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX539BCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX539BCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX539BEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX539BESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX539BESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX539ACSA+ | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX539AESA+ | PRODUCTION | |
| MAX539BESA+ | PRODUCTION | |
| MAX539BESA+T | PRODUCTION | |
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX539BCSA+ | PRODUCTION | |
| MAX539BCSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX539BESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX539 yet. Have something to say?
Start a Discussion on EngineerZone®