MAX5365

Obsolete

Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23

First 3-Wire SOT DAC That Includes On-Chip Reference

Viewing:

Overview

  • 6-Bit Resolution in a Miniature 6-Pin SOT23 Package
  • Wide +2.7V to +5.5V Supply Range (MAX5365)
  • < 1µA Shutdown Mode
  • Software-Selectable Output Resistance During Shutdown
  • Buffered Output Drives Resistive Loads
  • Low-Glitch Power-On Reset to Zero DAC Output
  • 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
  • < ±5% Full-Scale Error (MAX5365)
  • < ±1 LSB max INL/DNL
  • Low 230µA max Supply Current
MAX5365
Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23
MAX5363, MAX5364, MAX5365: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 3
MAX5360 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
MAX5361 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
MAX5362 PRODUCTION Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5365 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed