MAX5331

PRODUCTION

12-Bit DACs with 32-Channel Sample-and-Hold Outputs

Viewing:

Overview

  • Integrated 12-Bit DAC and 32-Channel SHA with SRAM and Sequencer
  • 32 Voltage Outputs
  • 0.03% FSR (typ) Output Linearity
  • 3.2mV Output Resolution
  • Flexible Output Voltage Range
  • Remote Ground Sensing
  • Fast Sequential Loading: 1.3µs per Register
  • Burst- and Immediate-Mode Addressing
  • No External Components Required for Setting Gain and Offset
  • Integrated Output Clamp Diodes
  • Three Output-Impedance Options
    MAX5331 (50Ω), MAX5332 (500Ω), and
    MAX5333 (1kΩ)
  • MAX5331
    12-Bit DACs with 32-Channel Sample-and-Hold Outputs
    MAX5331, MAX5332, MAX5333: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5331 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed