MAX532
PRODUCTIONDual, Serial Input, Voltage-Output, Multiplying, 12-Bit DAC
±12V output swings for industrial applications
- Part Models
- 12
- 1ku List Price
- Starting From $16.85
Overview
- Two 12-Bit MDACs with Output Amplifiers
- Fast, 6MHz 3-Wire Interface
- SPI, QSPI, and Microwire Compatible
- ±12V Output Swing
- ±10mA Output Current
- 2.5µs Settling Time to ±1/2LSB
- Guaranteed Monotonic Over Temperature
- Low Integral Nonlinearity: ±1/2LSB Max
- Low Gain Tempco: 2ppm/°C
- Operates from ±12V to ±15V Supplies
- Power-On Reset
- Available in 16-Pin DIP and Wide SO Packages
The MAX532 is a complete, dual, serial-input, 12-bit multiplying digital-to-analog converter (MDAC) with output amplifiers. No external user trims are required to achieve full specified performance. The MAX532's 3-wire serial interface minimizes the number of package pins, so it uses less board space than parallel-interface parts. The interface is SPI™, QSPI™ and Microwire™ compatible. A serial output, DOUT, allows cascading of two or more MAX532s and read-back of the data written to the device.
The device's serial interface minimizes digital-noise feed-through from its logic pins to its analog outputs. Serial interfacing also simplifies opto-coupler-isolated or transformer-isolated applications. The MAX532 is specified with ±12V to ±15V power supplies. All logic inputs are TTL and CMOS compatible. It comes in space-saving 16-pin DIP and wide SO packages.
Applications
- Arbitrary Waveform Generation (AWG)
- Automatic Test Equipment
- Motion Control Systems
- Programmable-Gain Amplifiers
- Servo Controls
Documentation
Data Sheet 2
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX532ACPE+ | PDIP | ||
| MAX532ACWE+ | Small-Outline IC, Wide (0.3in) | ||
| MAX532ACWE+T | Small-Outline IC, Wide (0.3in) | ||
| MAX532AEPE+ | PDIP | ||
| MAX532AEWE+ | Small-Outline IC, Wide (0.3in) | ||
| MAX532AEWE+T | Small-Outline IC, Wide (0.3in) | ||
| MAX532BCPE+ | PDIP | ||
| MAX532BCWE+ | Small-Outline IC, Wide (0.3in) | ||
| MAX532BCWE+T | Small-Outline IC, Wide (0.3in) | ||
| MAX532BEPE+ | PDIP | ||
| MAX532BEWE+ | Small-Outline IC, Wide (0.3in) | ||
| MAX532BEWE+T | Small-Outline IC, Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX532ACPE+ | PRODUCTION | |
| MAX532ACWE+ | PRODUCTION | |
| MAX532ACWE+T | PRODUCTION | |
| MAX532AEPE+ | PRODUCTION | |
| MAX532AEWE+ | PRODUCTION | |
| MAX532AEWE+T | PRODUCTION | |
| MAX532BCPE+ | PRODUCTION | |
| MAX532BCWE+ | PRODUCTION | |
| MAX532BCWE+T | PRODUCTION | |
| MAX532BEPE+ | PRODUCTION | |
| MAX532BEWE+ | PRODUCTION | |
| MAX532BEWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX532 yet. Have something to say?
Start a Discussion on EngineerZone®