MAX530
PRODUCTION+5V, Low-Power, Parallel-Input, Voltage-Output, 12-Bit DAC
Single, Parallel, Voltage-Output DAC in a SSOP Package
- Part Models
- 10
- 1ku List Price
- Starting From $7.36
Overview
- Buffered Voltage Output
- Internal 2.048V Voltage Reference
- Operates from Single +5V or Dual ±5V Supplies
- Low Power Consumption:
- 250µA Operating Current
- 40µA Shutdown-Mode Current
- SSOP Package Saves Space
- Relative Accuracy: ±1/2 LSB Max Over Temperature
- Guaranteed Monotonic Over Temperature
- 4-Quadrant Multiplication with No External Components
- Power-On Reset
- Double-Buffered Parallel Logic Inputs
The MAX530 is a low-power, 12-bit, voltage-output digital-to-analog converter (DAC) that uses single +5V or dual ±5V supplies. This device has an on-chip voltage reference plus an output buffer amplifier. Operating current is only 250µA from a single +5V supply, making it ideal for portable and battery-powered applications. In addition, the SSOP (Shrink-Small-Outline-Package) measures only 0.1 square inches, using less board area than an 8-pin DIP. 12-bit resolution is achieved through laser trimming of the DAC, op amp, and reference. No further adjustments are necessary.
Internal gain-setting resistors can be used to define a DAC output voltage range of 0V to +2.048V, 0V to +4.096V, or ±2.048V. Four-quadrant multiplication is possible without the use of external resistors or op amps. The parallel logic inputs are double buffered and are compatible with 4-bit, 8-bit, and 16-bit microprocessors. For DACs with similar features but with a serial data interface, refer to the MAX531/MAX538/MAX539 data sheet.
Applications
- Digital Gain and Offset Control
- General Purpose
- Industrial Process Controls
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX530ACAG+ | SSOP | ||
| MAX530ACWG+ | Small-Outline IC, Wide (0.3in) | ||
| MAX530AEAG+ | SSOP | ||
| MAX530BCAG+ | SSOP | ||
| MAX530BCAG+T | SSOP | ||
| MAX530BCNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX530BCWG+ | Small-Outline IC, Wide (0.3in) | ||
| MAX530BCWG+T | Small-Outline IC, Wide (0.3in) | ||
| MAX530BEWG+ | Small-Outline IC, Wide (0.3in) | ||
| MAX530BEWG+T | Small-Outline IC, Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX503 | PRODUCTION | 5V, Low-Power, Parallel-Input, Voltage-Output, 10-Bit DAC |
Latest Discussions
No discussions on MAX530 yet. Have something to say?
Start a Discussion on EngineerZone®