MAX5293

Obsolete

Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs

Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs Provide Excellent Static Accuracy

Viewing:

Overview

  • Dual, 12-/10-/8-Bit Serial DACs in 4mm x 4mm Thin QFN and TSSOP Packages
  • 3µs (max) 12-Bit Settling Time to 1/2 LSB
  • Integral Nonlinearity
    • 1 LSB (max) MAX5290/MAX5291 A-Grade (12-Bit)
    • 1 LSB (max) MAX5292/MAX5293 (10-Bit)
    • 1/2 LSB (max) MAX5294/MAX5295 (8-Bit)
  • Guaranteed Monotonic, ±1 LSB (max) DNL
  • Two User-Programmable Digital I/O Ports
  • Single +2.7V to +5.25V Analog Supply
  • +1.8V to AVDD Digital Supply
  • 20MHz 3-Wire SPI-/QSPI-/MICROWIRE- and DSP-Compatible Serial Interface
  • Glitch-Free Outputs Power Up to Zero Scale, Midscale or Full Scale
  • Unity-Gain- or Force-Sense-Configured Output Buffers

The MAX5290–MAX5295 dual, 12-/10-/8-bit, voltage-output digital-to-analog converters (DACs) offer buffered outputs and a 3µs maximum settling time at the 12-bit level. The DACs operate from a 2.7V to 5.25V analog supply and a separate 1.8V to 3.6V digital supply. The 20MHz 3-wire serial interface is compatible with SPI™, QSPI™, MICROWIRE™, and digital signal processor (DSP) protocol applications. Multiple devices can share a common serial interface in direct access or daisy-chained configuration. The MAX5290–MAX5295 provide two multifunctional, user-programmable, digital I/O ports. The externally selectable power-up states of the DAC outputs are either zero scale, midscale, or full scale. Software-selectable FAST and SLOW settling modes decrease settling time in FAST mode, or reduce supply current in SLOW mode.

The MAX5290/MAX5291 are 12-bit DACs, the MAX5292/MAX5293 are 10-bit DACs, and the MAX5294/MAX5295 are 8-bit DACs. The MAX5290/MAX5292/MAX5294 provide unity-gain-configured output buffers, while the MAX5291/MAX5293/MAX5295 provide force-sense-configured output buffers. The MAX5290–MAX5295 are specified over the extended -40°C to +85°C temperature range, and are available in space-saving 4mm x 4mm, 16-pin thin QFN and 6.5mm x 5mm, 14-pin and 16-pin TSSOP packages.

Applications

  • Automated Test Equipment (ATE)
  • Automatic Tuning
  • Digital Offset and Gain Adjustments
  • Fast Parallel DAC to Serial DAC Upgrades
  • Industrial Process Controls
  • Microprocessor (µP)-Controlled Systems
  • Motion Control
  • Portable Instrumentation
  • Power Amplifier Control
  • Programmable Attenuators
  • Programmable Voltage and Current Sources

MAX5293
Buffered, Fast-Settling, Dual, 12-/10-/8-Bit, Voltage-Output DACs
MAX5290, MAX5291, MAX5292, MAX5293, MAX5294, MAX5295: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 6
MAX5590 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5591 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5592 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5593 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5594 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
MAX5595 PRODUCTION Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5293 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed