MAX5270A

Octal, 13-Bit Voltage-Output DAC with Parallel Interface

Viewing:

Part Details

  • Full 13-Bit Performance Without Adjustments
  • 8 DACs in a Single Package
  • Buffered Voltage Outputs
  • Voltage Swing Between 0V and 8.192V
  • 22µs Output Settling Time
  • Drives up to 10,000pF Capacitive Load
  • Low Output Glitch: 30mV
  • Low Power Consumption: 10mA (typ)
  • Small Package: 44-Pin MQFP
  • Double-Buffered Digital Inputs
  • Asynchronous Load Updates All DACs Simultaneously
  • Asynchronous CLR-bar Forces All DACs to DUTGND Potential
MAX5270A
Octal, 13-Bit Voltage-Output DAC with Parallel Interface
MAX5270, MAX5270A, MAX5270B: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5270A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed