MAX5234

Obsolete

Single-Supply 3V/5V, Voltage-Output, Dual, Precision 12-Bit DACs

Industry's Smallest and Most Accurate Dual 12-Bit DACs

Viewing:

Overview

  • Guaranteed 1/2 LSB INL (max)
  • Low Supply Current
    • 325µA (Normal Operation)
    • 0.4µA (Full Power-Down Mode)
  • Single-Supply Operation
    • 3V (MAX5234)
    • 5V (MAX5235)
  • Space-Saving 10-Pin µMAX Package
  • Output Buffers Swing Rail-to-Rail
  • Power-On Reset Clears Registers and DACs to Zero
  • Programmable Shutdown Modes with 1kΩ or 200kΩ Internal Loads
  • Resets to Zero
  • 13.5MHz SPI/QSPI/MICROWIRE-Compatible, 3-Wire Serial Interface
  • Buffered Output Drives 5kΩ || 100pF
MAX5234
Single-Supply 3V/5V, Voltage-Output, Dual, Precision 12-Bit DACs
MAX5234, MAX5235: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 4
MAX5230 PRODUCTION 3V/5V, 12-Bit, Serial Voltage-Output Dual DACs with Internal Reference
MAX5231 PRODUCTION 3V/5V, 12-Bit, Serial Voltage-Output Dual DACs with Internal Reference
MAX5232 PRODUCTION 3V/5V, 10-Bit, Serial Voltage-Output Dual DACs with Internal Reference
MAX5233 PRODUCTION 3V/5V, 10-Bit, Serial Voltage-Output Dual DACs with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5234 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed