MAX5200
NOT RECOMMENDED FOR NEW DESIGNSLow-Cost, Voltage-Output, 16-Bit DACs with Internal Reference in µMAX
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Guaranteed 16-Bit Monotonic
- Internal Reference
- 10-Pin 5mm x 3mm µMAX Package
- Rail-to-Rail Output Amplifier
- Single-Supply Operation
- +5V (MAX5200/MAX5201)
- +3V, +3.3V (MAX5202/MAX5203)
- Low Power Consumption: 0.8mA
- Shutdown Mode Reduces Supply Current to 1µA
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Power-On-Reset Sets Output to
- Midscale (MAX5200/MAX5202)
- Zero Scale (MAX5201/MAX5203)
The MAX5200-MAX5203 serial input, voltage-output, 16-bit digital-to-analog converters (DACs) provide monotonic 16-bit output over temperature without any adjustments. The MAX5200/MAX5201 operate from a +5V single power supply featuring a +2.5V internal reference and an internal gain of 2, while the MAX5202/MAX5203 operate from a +3V or +3.3V single power supply featuring a +1.5V internal reference and an internal gain of 2. The MAX5200-MAX5203 DAC output range is typically 0 to VDD.
The MAX5200-MAX5203 feature a hardware reset input (active-low CLR) that, when pulled low, clears the output to zero code 0000 hex (MAX5201/MAX5203) or resets the output to midscale code 8000 hex (MAX5200/MAX5202). The 3-wire serial interface is SPI™/QSPI™/MICROWIRE™ compatible. All devices have a low-power shutdown mode that reduces the supply current consumption to 1µA. The MAX5200-MAX5203 are available in a space-saving 10-pin µMAX® package and are guaranteed over the extended temperature range (-40°C to +105°C). Refer to the MAX5204-MAX5207 data sheet for external reference versions.
Applications
- High-Resolution Offset Adjustment
- Industrial Process Controls
- Low-Cost VCO/VCXO Frequency Control
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5200ACUB+ | MINI_SO | ||
| MAX5200BEUB+ | MINI_SO | ||
| MAX5200BEUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5200 yet. Have something to say?
Start a Discussion on EngineerZone®