MAX5166M

32-Channel Sample/Hold Amplifier with Four Multiplexed Inputs

Viewing:

Overview

  • Quad, 8-Channel Sample/Hold
  • 0.01% Accuracy of Acquired Signal
  • 0.01% Linearity Error
  • Fast Acquisition Time: 2.5µs
  • Low Droop Rate: 1mV/sec
  • Low Hold Step: 0.25mV
  • Wide Output Voltage Range: +7V to -4V
MAX5166M
32-Channel Sample/Hold Amplifier with Four Multiplexed Inputs
MAX5166: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5166M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed