MAX5166L

32-Channel Sample/Hold Amplifier with Four Multiplexed Inputs

Viewing:

Overview

  • Quad, 8-Channel Sample/Hold
  • 0.01% Accuracy of Acquired Signal
  • 0.01% Linearity Error
  • Fast Acquisition Time: 2.5µs
  • Low Droop Rate: 1mV/sec
  • Low Hold Step: 0.25mV
  • Wide Output Voltage Range: +7V to -4V

The MAX5166 contains four 1-to-8 multiplexers and 32 sample/hold amplifiers. The sample/hold amplifiers are organized into four octal sample/holds with separate inputs and independent TTL/CMOS-compatible hold enables for each octal set. Additional 3-bit TTL/CMOS-compatible address logic selects the 1-to-8 multiplexer channel. The MAX5166 is available with an output impedance of 50Ω, 500Ω, or 1 kilohm, allowing output filtering.

The MAX5166 operates with +10V and -5V supplies, and a separate +5V digital logic supply. Manufactured with a proprietary BiCMOS process, it provides high accuracy, fast acquisition time, low droop rate, and a low hold step. The device acquires 8V step input signals to 0.01% accuracy in 2.5µs. Transitions from sample mode to hold mode result in only 0.5mV of error. While in hold mode, the output voltage slowly droops at a rate of 1mV/sec. The MAX5166 is available in a 48-pin TQFP package.

Applications

  • Arbitrary Function Generators
  • Automated Test Equipment (ATE)
  • Avionics and Military Systems
  • Industrial Process Controls

MAX5166L
32-Channel Sample/Hold Amplifier with Four Multiplexed Inputs
MAX5166: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5166L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed