MAX5159
ObsoleteLow-Power, Dual, 10-Bit, Voltage-Output DACs with Serial Interface
Dual, Serial, Voltage-Output DAC in a QSOP Package
Overview
- 10-Bit Dual DAC with Internal Gain of +2V/V
- Rail-to-Rail Output Swing
- 8µs Settling Time
- Single-Supply Operation:
- +5V (MAX5158)
- +3V (MAX5159)
- Low Quiescent Current:
- 500µA (normal operation)
- 2µA (shutdown mode)
- SPI/QSPI and Microwire Compatible
- Available in Space-Saving 16-Pin QSOP Package
- Power-On Reset Clears Registers and DACs to Zero
- Adjustable Output Offset
The MAX5158/MAX5159 low-power, serial, voltage-output, dual, 10-bit digital-to-analog converters (DACs) consume only 500µA from a single +5V (MAX5158) or +3V (MAX5159) supply. These devices feature Rail-to-Rail output swing and are available in a space-saving 16-pin QSOP package. To maximize dynamic range, the DAC output amplifiers are configured with an internal gain of +2V/V.
The 3-wire serial interface is SPI™/QSPI™ and MICROWIRE™ compatible. Each DAC has a double-buffered input organized as an input register followed by a DAC register, which allows the input and DAC registers to be updated independently or simultaneously with a 16-bit serial word. Additional features include a 2µA programmable shutdown, hardware-shutdown lockout, a separate reference-voltage input for each DAC that accepts AC and DC signals, and an active-low clear input (CL) that resets all registers and DACs to zero. The MAX5158/MAX5159 provide a programmable logic pin for added functionality and a serial-data output pin for daisy chaining.
Applications
- Digital Gain and Offset Control
- General Purpose
- Motion Control
- Remote Industrial Controls
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX5159 yet. Have something to say?
Start a Discussion on EngineerZone®