MAX515
PRODUCTION5V, Low-Power, Voltage-Output, Serial, 10-Bit DACs
Single, Serial, Voltage-Output DAC in a SO Package
- Part Models
- 5
- 1ku List Price
- Starting From $5.56
Overview
- Operate from Single +5V Supply
- Buffered Voltage Output
- Internal 2.048V Reference (MAX504)
- 140µA Supply Current (MAX515)
- INL = ±1/2LSB (max)
- Guaranteed Monotonic Over Temperature
- Flexible Output Ranges:
- 0V to VDD (MAX504/MAX515)
- VSS to VDD (MAX504)
- 8-Pin SO/DIP (MAX515
- Power-On Reset
- Serial Data Output for Daisy-Chaining
The MAX504/MAX515 are low-power, voltage-output, 10-bit digital-to-analog converters (DACs) specified for single +5V power-supply operation. the MAX504 can also be operated with ±5V supplies. The MAX515 draws only 140µA, and the MAX504 (with internal reference) draws only 260µA. The MAX515 comes in 8-pin DIP and SO packages, while the MAX504 comes in 14-pin DIP and SO packages. Both parts have been trimmed for offset voltage, gain, and linearity, so no further adjustment is necessary.
The MAX515's buffer is fixed at a gain of 2. The MAX504's internal op amp may be configured for a gain of 1 or 2, as well as for unipolar or bipolar output voltages. The MAX504 can also be used as a four-quadrant multiplier without external resistors or op amps. For parallel data inputs, see the MAX503 data sheet. For a hardware and software compatible 12-bit upgrade, refer to the MAX531/MAX538/MAX539 data sheet.
Applications
- Audio Systems
- Battery-Operated/Remote Industrial Controls
- Battery-Powered Test Instruments
- Digital Gain and Offset Control
- Machine- and Motion-Control Devices
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX515CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX515CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX515CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX515ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX515ESA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX515 yet. Have something to say?
Start a Discussion on EngineerZone®