MAX514
CMOS Quad, 12-Bit, Serial-Input Multiplying DAC
Overview
- Four 12-Bit Accurate DACs
- Fast 3-Wire Serial Interface
- Low Differential Nonlinearity: at ±½ LSB Max
- Low Integral Nonlinearity: at ±1 LSB Max
- Gain Accuracy to at ±1½ LSB Max
- Low Gain Tempco: 5ppm/°C Max
- Operates from a Single +5V Power Supply
- TTL/CMOS Compatible
- Available in 24-Pin DIP and 28-Pin SO Packages
The MAX514 contains four 12-bit R-2R multiplying digital-to-analog converters (DACs), each with a serial-in parallel-out shift register, a DAC register, and control logic. The MAX514’s 3-wire serial interface design minimizes the number of package pins and internal level translators, so it uses less board space and dissipates less power (10mW max) than parallel-interface devices.
When used with microprocessors (µPs) with a serial port, the MAX514 minimizes digital-noise feedthrough from its logic input pins to its analog output. To further reduce noise, the µP serial port can be used as a dedicated analog bus and kept inactive while the MAX514 is in use. Serial interfacing also simplifies opto-coupler or transformer-isolated applications. This device uses low-tempco thin-film resistors, laser trimmed to ±1 LSB linearity, with gain accuracy better than ±1½ LSB. The MAX514 is specified with a +5V power supply. All logic inputs are TTL and CMOS compatible. It comes in space-saving 24-pin DIP and 28-pin SO packages.
Applications
- µP-Controlled Systems
- Arbitrary Waveform Generation (AWG)
- Automatic Test Equipment
- Digital Offset/Gain Adjustment
- Industrial Process Controls
- Motion Control Systems
- Programmable Amplifiers/Attenuators
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX543 | PRODUCTION | Serial, CMOS, Multiplying, 12-Bit DAC in 8-Pin Package |
Latest Discussions
No discussions on MAX514 yet. Have something to say?
Start a Discussion on EngineerZone®