MAX5134A

Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs

Industry's Smallest 16-Bit DAC with Pin-Programmable Zero or Midscale Power-Up

Viewing:

Part Details

  • 16-/12-Bit Resolution Available in a 4mm x 4mm, 24-Pin TQFN Package or 16-Pin TSSOP
  • Hardware-Selectable to Zero/Midscale DAC Output on Power-Up or Reset
  • Double-Buffered Input Registers
  • Active-Low LDAC Asynchronously Updates DAC Outputs Simultaneously
  • Active-Low READY Facilitates Daisy Chaining
  • High-Performance 10ppm/°C Internal Reference
  • Guaranteed Monotonic Over All Operating Conditions
  • Wide +2.7V to +5.25V Supply Range
  • Rail-to-Rail Buffered Output Operation
  • Low Gain Error (Less Than ±0.5%FS) and Offset (Less Than ±10mV)
  • 30MHz 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
  • CMOS-Compatible Inputs with Hysteresis
  • Low-Power Consumption (ISHDN = 2µA max)
MAX5134A
Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs
MAX5134, MAX5135, MAX5136, MAX5137: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5134A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed