MAX5092
MAX5092
PRODUCTION4V to 72V Input LDOs with Boost Preregulator
Input LDOs with Boost Preregulators Operate Seamlessly from 4V Cold Crank to 72V Load Dump
- Part Models
- 4
- 1ku List Price
- Starting From $3.21
Viewing:
Overview
- Wide Operating Input Voltage Range: 3.5V to 72V with a 4V Startup Voltage
- LDO Output Regulates to 5V Seamlessly from an Input Voltage of 3.5V to 72V
- Up to 250mA Output Current
- Preset 3.3V, 5V, or Externally Programmable LDO Output Voltage from 1.5V to 9V (MAX5092_) or from 1.5V to 10V (MAX5093_)
- Preset 7V or Externally Programmable Boost Output Voltage Up to 11V (MAX5092_) or Up to 12V (MAX5093_)
- 65µA Quiescent Current in LDO Mode (VIN ≥ 8V)
- 5µA Shutdown Current
- Power-On Reset (Active-Low RESET) with Programmable Timeout Period
- Output Short-Circuit and Thermal Protection
- TQFN Package Capable of Dissipating up to 2.7W at +70°C
The MAX5092A/MAX5092B/MAX5093A/MAX5093B low-quiescent-current, low-dropout (LDO) regulators contain simple boost preregulators operating at a high frequency. The devices seamlessly provide a preset 3.3V (MAX5092A/MAX5093A) or 5V (MAX5092B/MAX5093B) LDO output voltage from a cold-crank through load-dump (3.5V to 80V) input voltage conditions. The MAX5092_/MAX5093_ deliver up to 250mA with excellent load and line regulation. During normal operation, when the battery is healthy, the boost preregulator is completely turned off, reducing quiescent current to 65µA (typ). This makes the devices suitable for always-on power supplies.
The buck-boost operation achieved by this combination of LDO and boost preregulator offers the advantage of using a single off-the-shelf inductor in place of the multiple- winding custom magnetics needed in typical single- ended primary inductor converter (SEPIC) and transformer-based flyback topologies. The high operating frequency of the boost regulator significantly reduces component size. The MAX5092_ integrates a blocking diode to further reduce the external component count. The boost preregulator output voltage is preset to 7V. Both LDO and boost output voltages are programmable using external resistors. The boost preregulator output voltage is adjustable up to 11V (MAX5092_), or up to 12V (MAX5093_). The LDO output voltage is adjustable from 1.5V to 9V (MAX5092_) or from 1.5V to 10V (MAX5093_).
The devices feature a shutdown mode with 5µA (typ) shutdown current, a active-low HOLD input to implement a self-holding circuit, and a power-on-reset output (active-low RESET) with an externally programmable timeout period. Additional features include output overload, short-circuit, and thermal protection.
The MAX5092_/MAX5093_ are available in a thermally enhanced, 16-pin 5mm x 5mm thin QFN package and can dissipate up to 2.7W at +70°C on a multilayer PC board.
Applications
- Industrial
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5092AATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX5092AATE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX5092BATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX5092BATE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 7 | ||
| MAX5084 | PRODUCTION | 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN |
| MAX5024 | PRODUCTION | 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer |
| MAX5023 | PRODUCTION | 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer |
| MAX5091 | PRODUCTION | 28V, 100mA, Low-Quiescent-Current LDO with Reset and Power-Fail Input/Output |
| MAX5087 | PRODUCTION | 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay |
| MAX5086 | PRODUCTION | 45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay |
| MAX5085 | PRODUCTION | 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN |
Evaluation Kits
Latest Discussions
No discussions on MAX5092 yet. Have something to say?
Start a Discussion on EngineerZone®