MAX5071
PRODUCTIONHigh-Performance, Single-Ended, Current-Mode PWM Controllers
1MHz, Single-Ended, Current-Mode PWM Controllers Pin Compatible with UC2842/UC2844 Series
- Part Models
- 5
- 1ku List Price
- Starting From $1.59
Overview
- Pin-for-Pin Replacement for UC2842 (MAX5070A) and UC2844 (MAX5070B)
- 2A Drive Source and 1A Sink Capability
- Up to 1MHz Switching Frequency Operation
- Bidirectional Synchronization (MAX5071A/MAX5071B)
- Advanced Output Drive for Secondary-Side Synchronous Rectification (MAX5071C)
- Fast 60ns Cycle-by-Cycle Current Limit
- Trimmed Oscillator Capacitor Discharge Current Sets Maximum Duty Cycle Accurately
- Accurate 5% Start and Stop Voltage with 6V Hysteresis
- Low 32µA Startup Current
- 5V Regulator Output (VREF) with 20mA Capability
- Overtemperature Shutdown
The MAX5070/MAX5071 BiCMOS, high-performance, current-mode PWM controllers have all the features required for wide input voltage range isolated/nonisolated power supplies. These controllers are used for low- and high-power universal input voltage and telecom power supplies.
The MAX5070/MAX5071 contain a fast comparator with only 60ns typical delay from current sense to the output for overcurrent protection. The MAX5070A/MAX5070B have an integrated error amplifier with the output at COMP. Soft-start is achieved by controlling the COMP voltage rise using external components.
The frequency is adjustable from 20kHz to 1MHz with an external resistor and capacitor. The timing capacitor discharge current is trimmed allowing for programmable dead time and maximum duty cycle for a given frequency. The available saw-toothed waveform at RTCT can be used for slope compensation when needed.
The MAX5071A/MAX5071B include a bidirectional synchronization circuit allowing for multiple controllers to run at the same frequency to avoid beat frequencies. Synchronization is accomplished by simply connecting the SYNC pins of all devices together. When synchronizing with other devices, the MAX5071A/MAX5071B with the highest frequency synchronizes the other devices. Alternatively, the MAX5071A/MAX5071B can be synchronized to an external clock with an opendrain output stage running at a higher frequency.
The MAX5071C provides a clock output pulse (ADV_CLK) that leads the driver output (OUT) by 110ns. The advanced clock signal is used to drive the secondary-side synchronous rectifiers.
The MAX5070/MAX5071 are available in 8-pin µMAX® and SO packages and operate over the automotive temperature range of -40°C to +125°C.
Applications
- Computer Systems/Servers
- Industrial Power Conversion
- Isolated Keep-Alive Circuits
- Isolated Power Supplies
- Isolated Telecom Power Supplies
- Networking Systems
- Universal Input AC/DC Power Supplies
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5071AASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5071AASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5071AAUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5071AAUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5071BASA+ | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX5071AASA+ | PRODUCTION | |
| MAX5071AASA+T | PRODUCTION | |
| MAX5071BASA+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5071AASA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 6 | ||
| MAX5021 | PRODUCTION | Current-Mode PWM Controllers for Isolated Power Supplies |
| MAX5022 | PRODUCTION | Current-Mode PWM Controllers for Isolated Power Supplies |
| MAX5052 | PRODUCTION | Current-Mode PWM Controllers with an Error Amplifier for Isolated/Nonisolated Power Supplies |
| MAX5053 | PRODUCTION | Current-Mode PWM Controllers with an Error Amplifier for Isolated/Nonisolated Power Supplies |
| MAX5068 | NOT RECOMMENDED FOR NEW DESIGNS | High-Frequency, Current-Mode PWM Controller with Accurate Programmable Oscillator |
| MAX5069 | PRODUCTION | High-Frequency, Current-Mode PWM Controller with Accurate Oscillator and Dual FET Drivers |
Latest Discussions
No discussions on MAX5071 yet. Have something to say?
Start a Discussion on EngineerZone®