MAX507
PRODUCTIONVoltage-Output, 12-Bit DAC with Internal Reference and 12-Bit Interface
Parallel Interface and +12V to +/-15V Operation
- Part Models
- 9
- 1ku List Price
- Starting From $15.98
Overview
- 12-Bit Voltage Output
- Internal Voltage Reference
- Fast µP Interface
- 12 (MAX507) and 8 + 4 (MAX508) Data-Bus Widths
- Single +12V to Dual ±15V Supply Operation
- 20- and 24-Pin DIP and Wide SO Packages
The MAX507/MAX508 are complete 12-bit, voltage-output digital-to-analog converters (DACs). The DAC output voltage and the reference have the same polarity, allowing single-supply operation. Both DACs include an internal buried-zener reference. Integrating a DAC, voltage-output amplifier, and reference on one monolithic device greatly enhances reliability over multi-chip circuits. Double-buffered logic inputs interface easily to microprocessors (µPs). Data is transferred into the input register either from a 12-bit-wide data bus (MAX507) for 16-bit µPs, or in a right-justified (8+4)-bit format (MAX508) for 8- or 16-bit µPs. All logic signals are level triggered and are TTL and CMOS compatible. Interface timing specifications insure compatibility with all common µPs.
The DACs are specified and tested for both dual-and single-supply operation. Usable supplies range from single +12V to dual ±15V. On-board gain-setting resistors allow three output-voltage ranges: 0V to +5V and 0V to +10V can be generated when using either single or dual supplies. With dual supplies, ±5V is also available. The output amplifier can drive a 2kΩ load to +10V.
Applications
- Arbitrary function Waveform Generators
- Automated Calibration
- Automatic Test Equipment
- Digital Offset and Gain Adjustment
- Industrial Controls
- Machine and Motion Control
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX507ACNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX507ACWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX507ACWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX507AENG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX507BCNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX507BCWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX507BCWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX507BEWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX507BEWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX507ACNG+ | PRODUCTION | |
| MAX507ACWG+ | PRODUCTION | |
| MAX507ACWG+T | PRODUCTION | |
| MAX507AENG+ | PRODUCTION | |
| MAX507BCNG+ | PRODUCTION | |
| MAX507BCWG+ | PRODUCTION | |
| MAX507BCWG+T | PRODUCTION | |
| MAX507BEWG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX530 | PRODUCTION | +5V, Low-Power, Parallel-Input, Voltage-Output, 12-Bit DAC |
Latest Discussions
No discussions on MAX507 yet. Have something to say?
Start a Discussion on EngineerZone®