MAX5048C
MAX5048C
PRODUCTION7A Sink/3A Source Current, 8ns, SOT23, MOSFET Driver
Small Form Factor, High-Current MOSFET Driver Ideal for High-Frequency Switching Power Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $0.93
Viewing:
Overview
- Improved Power Conversion Efficiency
- Low 8ns Propagation Delay
- 5ns Typical Rise and 4ns Typical Fall Times with 1nF Load
- 0.3Ω Open-Drain n-Channel Sink Output
- 0.84Ω Open-Drain p-Channel Source Output
- Improved EMI
- Independent Source/Sink Outputs for Controllable Rise and Fall Times
- Reduced Solution Size and Cost
- Low Input Capacitance (10pF, typ)
- 6-Pin SOT-23 Package
- +4V to +14V Single Power Supply
- Greater Flexibility in Controlling the MOSFET
- Matching Delay Time Between Inverting and Noninverting Inputs
- 7A/3A Peak Sink/Source Drive Current
- TTL Logic-Level Inputs with Hysteresis for Noise Immunity
- Improved System Reliabilty
- Inputs Rated to +14V Regardless of V+ Voltage
- Thermal Shutdown Protection
- -40°C to +125°C Operating Temperature Range
- Easy Upgrade from MAX5048B
- Pin-Compatible with the MAX5048B
The MAX5048C is a high-speed MOSFET driver capable of sinking/sourcing 7A/3A peak currents. This device takes logic input signals and drives a large external MOSFET. The device has inverting and noninverting inputs that give the user greater flexibility in controlling the MOSFET. The device also has the features necessary to drive low-side enhancement-mode Gallium Nitride (GaN) FETs. The device features two separate outputs working in complementary mode, offering flexibility in controlling both turn-on and turn-off switching speeds.
The device has internal logic circuitry, which prevents shoot-through during output state changes. The logic inputs are protected against voltage spikes up to +14V, regardless of V+ voltage. Propagation delay time is minimized and matched between the inverting and noninverting inputs. The device has very fast switching times combined with very short propagation delays (8ns typ) making it ideal for high-frequency circuits.
The device operates from a +4V to +14V single power supply, typically consuming 0.5mA of supply current and has TTL input logic levels. This device is available in a 6-pin SOT23 package and provides an upgrade path for users of the MAX5048B.
Applications
- DC-DC Converters
- Motor Control
- Power MOSFET Switching
- Power-Supply Modules
- Switch-Mode Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5048CAUT+ | Small-Outline Transistor Package | ||
| MAX5048CAUT+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX5048CAUT+ | PRODUCTION | |
| MAX5048CAUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5048C yet. Have something to say?
Start a Discussion on EngineerZone®