Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- 4V to 14V Single Power-Supply Range
 - 3A/7A Peak Source/Sink Drive Current
 - TTL Logic Level Inverting and Noninverting Inputs
 - Independent Source and Sink Outputs
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX5048C evaluation kit (EV kit) allows evaluation of the MAX5048C high-speed, low-side MOSFET driver that can source up to a 3A peak current and sink up to a 7A peak current. The EV kit uses a 4V to 14V input supply. The EV kit uses the device to drive a 4700pF capacitor that mimics the gate capacitance of an external nMOSFET. The EV kit demonstrates the MAX5048CAUT+ (6-pin SOT23). It is highly recommended that the EV kit layout be followed to ensure reliable driver operation and first-pass design success.
Applications
- DC-DC Converters
 - Motor Control
 - Power MOSFET Switching
 - Power-Supply Modules
 - Switch-Mode Power Supplies
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX5048CEVKIT: Evaluation Kit for the MAX5048C Data Sheet (Rev. 0)2/15/2013PDF708K