MAX5048A
MAX5048A
PRODUCTION7.6A, 12ns, SOT23/TDFN MOSFET Driver
- Part Models
- 8
- 1ku List Price
- Starting From $4.47
Viewing:
Overview
- Independent Source-and-Sink Outputs for Controllable Rise and Fall Times
- +4V to +12.6V Single Power Supply
- 7.6A/1.3A Peak Sink/Source Drive Current
- 0.23Ω Open-Drain n-Channel Sink Output
- 2Ω Open-Drain p-Channel Source Output
- 12ns (typ) Propagation Delay
- Matching Delay Time Between Inverting and Noninverting Inputs
- VCC/2 CMOS (MAX5048A)/TTL (MAX5048B) Logic Inputs
- 1.6V Input Hysteresis
- Up to +14V Logic Inputs (Regardless of V+ Voltage)
- Low Input Capacitance: 2.5pF (typ)
- -40°C to +125°C Operating Temperature Range
- 6-Pin SOT23 and TDFN Packages
The MAX5048A/MAX5048B are high-speed MOSFET drivers capable of sinking/sourcing 7.6A/1.3A peak currents. These devices take logic input signals and drive a large external MOSFET. The MAX5048A/MAX5048B have inverting and noninverting inputs that give the user greater flexibility in controlling the MOSFET. They feature two separate outputs working in complementary mode, offering flexibility in controlling both turn-on and turn-off switching speeds.
The MAX5048A/MAX5048B have internal logic circuitry, which prevents shoot-through during output state changes. The logic inputs are protected against voltage spikes up to +14V, regardless of V+ voltage. Propagation delay time is minimized and matched between the inverting and noninverting inputs. The MAX5048A/MAX5048B have very fast switching times combined with very short propagation delays (12ns typ), making them ideal for high-frequency circuits.
The MAX5048A/MAX5048B operate from a +4V to +12.6V single power supply and typically consume 0.95mA of supply current. The MAX5048A has CMOS input logic levels, while the MAX5048B has standard TTL input logic levels. These devices are available in space-saving 6-pin SOT23 and TDFN packages.
Applications
- DC-DC Converters
- Motor Control
- Power MOSFET Switching
- Power-Supply Modules
- Switch-Mode Power Supplies
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5048AATT+ | LFCSP | ||
| MAX5048AATT+T | LFCSP | ||
| MAX5048AAUT+ | SOT_23 | ||
| MAX5048AAUT+T | SOT_23 | ||
| MAX5048BATT+ | LFCSP | ||
| MAX5048BATT+T | LFCSP | ||
| MAX5048BAUT+ | SOT_23 | ||
| MAX5048BAUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX5048AATT+ | PRODUCTION | |
| MAX5048BATT+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5048AATT+ | PRODUCTION | |
| MAX5048AATT+T | PRODUCTION | |
| MAX5048BATT+ | PRODUCTION | |
| MAX5048BATT+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX5048AATT+ | PRODUCTION | |
| MAX5048AATT+T | PRODUCTION | |
| MAX5048AAUT+ | PRODUCTION | |
| MAX5048AAUT+T | PRODUCTION | |
| MAX5048BATT+ | PRODUCTION | |
| MAX5048BATT+T | PRODUCTION | |
| MAX5048BAUT+ | PRODUCTION | |
| MAX5048BAUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5048AATT+T | PRODUCTION | |
| MAX5048BATT+T | PRODUCTION | |
|
Apr 17, 2014 - 1397 ELECTRICAL DATASHEET |
||
| MAX5048AAUT+ | PRODUCTION | |
| MAX5048AAUT+T | PRODUCTION | |
| MAX5048BAUT+ | PRODUCTION | |
| MAX5048BAUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX5048AAUT+T | PRODUCTION | |
| MAX5048BAUT+ | PRODUCTION | |
| MAX5048BAUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX5048A yet. Have something to say?
Start a Discussion on EngineerZone®