MAX5033
PRODUCTION500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter
500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter Consumes Only 350µA Quiescent Current at No Load
- Part Models
- 20
- 1ku List Price
- Starting From $2.51
Overview
- Wide 7.5V to 76V Input Voltage Range
- Fixed (3.3V, 5V, 12V) and Adjustable (1.25V to 13.2V) Voltage Versions
- 500mA Output Current
- Efficiency Up to 94%
- Internal 0.4Ω High-Side DMOS FET
- 270µA Quiescent Current at No Load, 10µA Shutdown Current
- Internal Frequency Compensation
- Fixed 125kHz Switching Frequency
- Thermal Shutdown and Short-Circuit Current Limit
- 8-Pin SO and PDIP Packages
The MAX5033 easy-to-use, high-efficiency, high-voltage, step-down DC-DC converter operates from an input voltage up to 76V and consumes only 270µA quiescent current at no load. This pulse-width modulated (PWM) converter operates at a fixed 125kHz switching frequency at heavy loads, and automatically switches to pulse-skipping mode to provide low quiescent current and high efficiency at light loads. The MAX5033 includes internal frequency compensation simplifying circuit implementation. The device uses an internal low-on-resistance, high-voltage, DMOS transistor to obtain high efficiency and reduce overall system cost. This device includes undervoltage lockout, cycle-by-cycle current limit, hiccup-mode output short-circuit protection, and thermal shutdown.
The MAX5033 delivers up to 500mA output current. The output current may be limited by the maximum power dissipation capability of the package. External shutdown is included, featuring 10µA (typ) shutdown current. The MAX5033A/B/C versions have fixed output voltages of 3.3V, 5V, and 12V, respectively, while the MAX5033D features an adjustable output voltage, from 1.25V to 13.2V.
The MAX5033 is available in space-saving 8-pin SO and 8-pin plastic DIP packages and operates over the automotive (-40°C to +125°C) temperature range.
Applications
- Consumer Electronics
- Distributed Power
- Industrial
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5033AASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033AASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033AUSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033AUSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033BASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033BASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033BASA+TCAU | Small-Outline IC Narrow (0.15in) | ||
| MAX5033BUPA+ | PDIP | ||
| MAX5033BUSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033BUSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033CASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033CASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033CUPA+ | PDIP | ||
| MAX5033CUSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033CUSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033DASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033DASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5033DUPA+ | PDIP | ||
| MAX5033DUSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5033DUSA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX5033AASA+ | PRODUCTION | |
| MAX5033AASA+T | PRODUCTION | |
| MAX5033AUSA+ | PRODUCTION | |
| MAX5033AUSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5033AASA+T | PRODUCTION | |
| MAX5033AUSA+T | PRODUCTION | |
| MAX5033BASA+T | PRODUCTION | |
| MAX5033BUSA+T | PRODUCTION | |
| MAX5033CASA+T | PRODUCTION | |
| MAX5033DASA+T | PRODUCTION | |
| MAX5033DUSA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX5033BASA+ | PRODUCTION | |
| MAX5033BASA+T | PRODUCTION | |
| MAX5033BASA+TCAU | PRODUCTION | |
| MAX5033BUSA+ | PRODUCTION | |
| MAX5033BUSA+T | PRODUCTION | |
| MAX5033CASA+ | PRODUCTION | |
| MAX5033CASA+T | PRODUCTION | |
| MAX5033CUSA+ | PRODUCTION | |
| MAX5033CUSA+T | PRODUCTION | |
| MAX5033DASA+ | PRODUCTION | |
| MAX5033DASA+T | PRODUCTION | |
| MAX5033DUSA+ | PRODUCTION | |
| MAX5033DUSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX5035 | PRODUCTION | 1A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converter |
Latest Discussions
No discussions on MAX5033 yet. Have something to say?
Start a Discussion on EngineerZone®