MAX4996L

PRODUCTION

Triple DPDT, Low-Capacitance Data Switches

Very Low On-Capacitance Data Switches Ideal for Multiplexing SDHC and SDIO Interfaces

Viewing:

Overview

  • Multiplex SD2.0/SDIO Interfaces
  • Low Power Consumption (2µA max)
  • +2.5V to +5.5V Supply Voltage Range
  • Rail-to-Rail Signal Handling
  • Low-Capacitance Switches, 6pF (typ)
  • Low On-Resistance, 2Ω (typ)
  • Excellent On-Resistance Flatness Over the Range of 0V to VCC
  • Wide -3dB Bandwidth, 670MHz
  • Small 24-Pin TQFN (3.5mm x 3.5mm)
MAX4996L
Triple DPDT, Low-Capacitance Data Switches
MAX4996, MAX4996L
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
MAX4947 PRODUCTION Hex SPDT Data Switch
MAX4948 PRODUCTION Hex SPDT Data Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4996L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed