MAX4948
PRODUCTIONHex SPDT Data Switch
- Part Models
- 4
- 1ku List Price
- Starting From $4.45
Overview
- Multiplex SDIO or Memory Stick Interfaces
- Ideal for High Speed Switching Applications
- Low On-Resistance 4Ω (typ)
- Low-Capacitance Switches, 30pF (typ)
- Minimize Switching Foot print through High Integration
- MAX4947 triple double-pole/double-throw (DPDT) switch
- MAX4748 hex single-pole/double-throw (SPDT) switch
- One control logic input
- Small 25-Bump UCSP™ (2.5mm x 2.5mm) or 24- TQFN (4mm x 4mm)
- Wide Supply Capability
- 1.8V to 5.5V Supply Voltage Range Rail-to-Rail Signal Handling
The MAX4947/MAX4948 analog switches operate from a single +1.8V to +5.5V supply. These switches feature a low 30pF (typ) capacitance for high-speed data switching applications.
The MAX4947 is a triple double-pole/double-throw (DPDT) switch, and the MAX4748 is a hex single-pole/double-throw (SPDT) switch with one control logic input. The MAX4947 has three logic inputs to control the switches in pairs. The MAX4948 has one logic input and an enable input (active-low EN) to disable the switches.
The MAX4947/MAX4948 are available in small 24-pin (4mm x 4mm) TQFN and 25-bump (2.5mm x 2.5mm) chip-scale packages (UCSP™).
Applications
- Cell Phones
- PDAs
- SDIO/Memory Stick
- UART Signal Switching
- USB Signal Switching
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4948ERA+ | Ultra Chip-Scale Package, 5x5 Array | ||
| MAX4948ERA+T | Ultra Chip-Scale Package, 5x5 Array | ||
| MAX4948ETG+ | 24-TQFN-4X4X0.75 | ||
| MAX4948ETG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX4948ERA+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX4948ERA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4948ETG+ | PRODUCTION | |
| MAX4948ETG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4948ETG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX4910 | PRODUCTION | Quad-SPDT Clickless Audio Switches with Negative Signal Handling |