MAX4936
MAX4936
RECOMMENDED FOR NEW DESIGNSOctal High-Voltage Transmit/Receive Switches
Integrated T/R Switches Significantly Reduce Component Count While Reducing Power
- Part Models
- 2
- 1ku List Price
- Starting From $34.85
Viewing:
Overview
- Low Power: Low Impedance (5Ω) with 1.5mA Bias Current Only
- Low Noise < 0.5nV/√Hz (typ) with 1.5mA Bias Current Only
- Wide -3dB Bandwidth 65MHz (typ)
- Easy Programming with SPI Interface
- High Density (8 Channels per Package)
- Grass-Clipping Diodes with Low-Voltage Isolation (MAX4936/MAX4938)
- Output Clamp Diodes for Receiver Protection (MAX4936/MAX4937)
- Global Shutdown Control (CLR)
- Each T/R Switch Can Be Individually Programmed On or Off
- Low-Voltage Receive Path with High-Voltage Protection
- Space-Saving, 5mm x 11mm, 56-Pin TQFN Package
The MAX4936–MAX4939 are octal, high-voltage, transmit/receive (T/R) switches. The T/R switches are based on a diode bridge topology, and the amount of current in the diode bridges can be programmed through an SPI™ interface. All devices feature a latch-clear input to asynchronously turn off all T/R switches and put the device into a low-power shutdown mode. The MAX4936/MAX4938 include the T/R switch and grass-clipping diodes, performing both transmit and receive operations. The MAX4937/MAX4939 include just the T/R switch and perform the receive operation only.
The MAX4936/MAX4938 transmit path is low impedance during high-voltage transmit and high impedance during low-voltage receive, providing isolation between the transmit and receive circuitry. The high-voltage transmit path is high bandwidth, low distortion, and low jitter.
The receive path for all devices is low impedance during low-voltage receive and high impedance during high-voltage transmit, providing protection to the receive circuitry. The low-voltage receive path is high bandwidth, low noise, low distortion, and low jitter. Each T/R switch can be individually programmed on or off, allowing these devices to be used as receive path multiplexers also.
The MAX4936/MAX4937 feature clamping diodes to protect the receiver input from voltage spikes due to leakage currents flowing through the T/R switches during transmission. The MAX4938/MAX4939 do not have clamping diodes and rely on clamping diodes integrated in the receiver front end.
All the devices are available in a small, 56-pin, 5mm x 11mm TQFN package, and are specified over the commercial 0°C to +70°C temperature range.
Applications
- High-Voltage Transmit and Low-Voltage Isolation
- Medical/Industrial Imaging
- Ultrasound
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4936CTN+ | LFCSP | ||
| MAX4936CTN+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX4940 | PRODUCTION | Dual/Quad, Unipolar/Bipolar, High-Voltage Digital Pulsers |