MAX4917B
PRODUCTION100mA/200mA/300mA Current-Limit Switches with Low Shutdown Reverse Current
Multiple Current-Limit Values (100mA/200mA/300mA) and Low Reverse Leakage Current in Shutdown Mode
- Part Models
- 3
- 1ku List Price
- Starting From $2.45
Overview
- Guaranteed Current Limit: 100mA, 200mA, 300mA
- Thermal-Shutdown Protection
- Reverse Current Protection
- 0.2Ω On-Resistance
- 14ms Guaranteed Blanking Time
- Active-Low FLAG Function
- 80µA Supply Current
- 8µA Latchoff Current (MAX4914B/MAX4915B/MAX4917B)
- Autoretry (MAX4915A/MAX4917A)
- 0.01µA Shutdown Current
- 2.3V to 5.5V Supply Range
- Undervoltage Lockout
- Fast Current-Limit Response Time (5µs)
- Low (0.1µA typ) Reverse Shutdown Current
- Tiny 6-Pin µDFN (2mm x 2mm) and 5-Pin SOT23 Packages
The MAX4914B/MAX4915A/B/MAX4917A/B family of switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These analog switches have a low 0.2Ω on-resistance and operate from a 2.3V to 5.5V input voltage range. They are available with guaranteed 100mA, 200mA, and 300mA current limits, making them ideal for SDIO and other load switching applications.
When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures that the transient voltages settle down. If after this blanking time the load current is greater than the current limit, the MAX4914B/MAX4915B/MAX4917B latchoff versions enter a latchoff state where the switch is turned off and active-low FLAG is issued to the microprocessor. The switch can be turned on again by cycling the power or the ON pin.
The MAX4915A/MAX4917A have an autoretry feature where the switch turns off after the blanking time and then continuously checks to see if the overload condition is present. The switch turns on and remains on after the overload condition disappears and active-low FLAG deasserts.
The MAX4914B is available in the tiny 6-pin µDFN (2mm x 2mm) package, while the MAX4915A/B and MAX4917A/B are available in both 6-pin µDFN (2mm x 2mm) and space-saving 5-pin SOT23 packages. These devices operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- GPS Systems
- Handheld Devices
- Notebook Computers
- PDAs and Palmtop Devices
- SDIO
- USB Ports
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4917BELT+T | Micro Dual Flatpack No Lead | ||
| MAX4917BEUK+ | Small-Outline Transistor Package | ||
| MAX4917BEUK+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX4917BELT+T | ||
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX4917BEUK+ | ||
| MAX4917BEUK+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4917BEUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 6 | ||
| MAX4789 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4790 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4791 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4792 | Obsolete | 200mA/250mA/300mA Current-Limit Switches |
| MAX4793 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
| MAX4794 | PRODUCTION | 200mA/250mA/300mA Current-Limit Switches |
Latest Discussions
No discussions on MAX4917B yet. Have something to say?
Start a Discussion on EngineerZone®