MAX4885E
PRODUCTIONUltra Low-Capacitance VGA Switch with ±15kV ESD
Features Ultra-Low On-Capacitance and Resistance for Notebook/Docking Station Video Switching Applications
- Part Models
- 3
- 1ku List Price
- Starting From $2.00
Overview
- ±15kV HBM ESD Protection on Externally Routed Terminals
- 1GHz Bandwidth
- Low 5Ω (typ) On-Resistance (R, G, B Signals)
- Low 6pF (typ) On-Capacitance (R, G, B Signals)
- Low R, G, B Skew -50ps (typ)
- Near Zero Power Consumption (< 2µA)
- Ultra-Small, 24-Pin (4mm x 4mm) TQFN Package
The MAX4885E integrates high-bandwidth analog switches and level-translating buffers to implement a complete 1:2 multiplexer for VGA signals. The device provides switching for RGB, display data channel (DDC).
Horizontal and vertical synchronization (HSYNC/VSYNC) inputs feature level-shifting buffers to support low-voltage CMOS or standard TTL-compatible graphics controllers, meeting the VESA requirement of ±8mA. DDC, consisting of SDA_ and SCL_, is a bidirectional active-level translating switch that reduces capacitive load. The MAX4885E features high ESD protection to ±15kV Human Body Model (HBM) on all twelve externally routed terminals. See the Pin Description section in the full data sheet. All other pins are protected to ±10kV Human Body Model (HBM).
The MAX4885E is specified over the extended -40°C to +85°C temperature range, and is available in the 24-pin, 4mm x 4mm TQFN package.
Applications
- Computer Monitors
- Digital Projectors
- KVM Switches
- Notebook Computers/Docking Stations
- Servers/Storage
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4885EETG+ | 24-TQFN-4X4X0.75 | ||
| MAX4885EETG+T | 24-TQFN-4X4X0.75 | ||
| MAX4885EETG+TG0Y | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX4885EETG+ | PRODUCTION | |
| MAX4885EETG+T | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX4885EETG+ | PRODUCTION | |
| MAX4885EETG+T | PRODUCTION | |
| MAX4885EETG+TG0Y | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4885EETG+ | PRODUCTION | |
| MAX4885EETG+T | PRODUCTION | |
| MAX4885EETG+TG0Y | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4885EETG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Switches & Multiplexers 1 | ||
| MAX4885 | PRODUCTION | Complete VGA 1:2 or 2:1 Multiplexer |