Overview
Features and Benefits
- 1:2 Switch for VGA Signals
- VGA Connections and Power
- Single 5V DC Power Supply (VIN)
- LED Indicators for Switch Connections
- Evaluates the MAX4885E in a 4mm x 4mm x 0.8mm, 24-Pin TQFN Package with an Exposed Pad
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX4885E evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX4885E IC. The MAX4885E is a 1:2 switch for VGA signals. The EV kit can be powered from the 5V DC delivered through the VGA cable. The EV kit can also operate from an external 5V ±10% DC power supply.
Applications
- Computer Monitors
- Digital Projectors
- KVM Switches
- Notebook Computers/Docking Stations
- Servers/Storage
Applicable Parts
Documentation & Resources
-
MAX4885EEVKIT: Evaluation Kit for the MAX4885E Data Sheet (Rev. 0)1/12/2009PDF185K