MAX4834

Obsolete

250mA LDO Linear Regulators with Current-Limiting Switch

Viewing:

Overview

  • Guaranteed Minimum 250mA Load Current
  • Accurate Current Limit
  • Preset Output Voltages: 1.8V/2.5V/2.8V/3.0V/3.3V
  • 2.5V to 5.5V Supply Voltage Range
  • Adjustable Soft-Start
  • Low Dropout Voltage
  • Thermal Shutdown
  • Reverse-Current Protection
  • Shutdown Output Discharge (MAX4835)
  • Low 90µA Supply Current
  • Ultra-Low 0.1µA Shutdown Current
  • Active-Low FLAG and Latch Off (MAX4834) or Active-Low RESET (MAX4835)
  • Tiny SOT23 and TDFN (3mm x 3mm) Packages

The MAX4834/MAX4835 family of low-dropout linear regulators (LDOs) feature an accurate current-limiting switch with an integrated active-low FLAG or active-low RESET function. These devices operate from 2.5V to 5.5V and deliver up to 250mA of load current at a preset output voltage. Preset output voltage levels are 1.8V/2.5V/2.8V/3.0V/3.3V.

The MAX4834/MAX4835 offer a programmable soft-start control function to eliminate false reset during startup. The MAX4834 provides an active-low FLAG function to notify the system when the load current exceeds the limit. The MAX4835 provides an active-low RESET function to notify the system when the output drops below the threshold. Additionally, reverse-current protection prevents current flowing from the output to the input. Other features include a low 90µA quiescent current, a 0.1µA shutdown current.

The MAX4834/MAX4835 are available in space-saving 6-pin SOT23 and TDFN packages. Each device is specified over the -40°C to +85°C extended temperature range. Contact factory for other programmed output voltage versions from 1.5V to 3.3V in 100mV increments.

For pin-compatible 100mA versions of this device, refer to the MAX4832/MAX4833. For pin-compatible 500mA versions of this device, refer to the MAX4836/MAX4837.

Applications

  • Cell Phones
  • Global Positioning Systems (GPS)
  • Notebook Computers
  • PDAs and Palmtop Devices
  • SDIO Ports and Devices
  • USB Ports and Devices

MAX4834
250mA LDO Linear Regulators with Current-Limiting Switch
MAX4834, MAX4835: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX4836 PRODUCTION 500mA LDO Linear Regulators with Current-Limiting Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4834 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed