MAX4836
MAX4836
PRODUCTION500mA LDO Linear Regulators with Current-Limiting Switch
- Part Models
- 3
- 1ku List Price
- Starting From $2.14
Viewing:
Overview
- Guaranteed Minimum 500mA Load Current
- Accurate Current Limit
- Preset Output Voltages: 1.8V/2.5V/2.8V/3.0V/3.3V
- 2.5V to 5.5V Supply Voltage Range
- Adjustable Soft-Start
- Low Dropout Voltage
- Thermal Shutdown
- Reverse-Current Protection
- Shutdown Output Discharge (MAX4837)
- Low 90µA Supply Current
- Ultra-Low 0.1µA Shutdown Current
- Active-Low FLAG and Latch Off (MAX4836) or Active-Low RESET (MAX4837)
- Tiny SOT23 and TDFN (3mm x 3mm) Packages
The MAX4836/MAX4837 family of low-dropout linear regulators (LDOs) feature an accurate current-limiting switch with an integrated active-low FLAG or active-low RESET function. These devices operate from 2.5V to 5.5V and deliver up to 500mA of load current at a preset output voltage. Preset output voltage levels are 1.8V/2.5V/2.8V/3.0V/3.3V.
The MAX4836/MAX4837 offer a programmable soft-start control function to eliminate false reset during startup. The MAX4836 provides an active-low FLAG function to notify the system when the load current exceeds the limit. The MAX4837 provides an active-low RESET function to notify the system when the output drops below the threshold. Additionally, reverse-current protection prevents current flowing from the output to the input. Other features include a low 90µA quiescent current, a 0.1µA shutdown current.
The MAX4836/MAX4837 are available in space-saving 6-pin SOT23 and TDFN packages. Each device is specified over the -40°C to +85°C extended temperature range. Contact factory for other programmed output voltage versions from 1.5V to 3.3V in 100mV increments.
For pin-compatible 100mA versions of this device, refer to the MAX4832/MAX4833. For pin-compatible 250mA versions of this device, refer to the MAX4834/MAX4835.
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Notebook Computers
- PDAs and Palmtop Devices
- SDIO Ports and Devices
- USB Ports and Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4836ETT30C+ | LFCSP | ||
| MAX4836ETT30C+T | LFCSP | ||
| MAX4836ETT33C+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| MAX6469 | Obsolete | 300mA LDO Linear Regulators with Internal Microprocessor Reset Circuit |
Latest Discussions
No discussions on MAX4836 yet. Have something to say?
Start a Discussion on EngineerZone®