MAX4773
PRODUCTION200mA/500mA Selectable Current-Limit Switches
- Part Models
- 2
- 1ku List Price
- Starting From $2.12
Overview
- Guaranteed Current Limit: 200mA or 500mA
- Thermal-Shutdown Protection
- Reverse-Current Protection
- 0.2Ω On-Resistance (SEL = High)
- 14ms Guaranteed Blanking Time
- Active-Low FLAG Function
- Autoretry (MAX4773)
- 80µA Supply Current
- 6µA Latch-Off Current (MAX4772)
- 0.01µA Shutdown Current
- 2.0V to 4.5V Supply Range
- Fast Current-Limit Response Time
- Tiny SOT23 and TDFN Packages
- UL Certification Pending
The MAX4772/MAX4773 switches feature selectable internal current limiting to prevent damage to host devices due to faulty load conditions. The MAX4772/MAX4773 include a logic input to select a guaranteed 200mA or 500mA current limit, making them ideal for SDIO and other load-switching applications. These analog switches have a low 0.2Ω on-resistance and operate from a 2.0V to 4.5V input voltage range.
When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures that the transient voltage settles down. If, after this blanking time, the load current is greater than the current limit, the MAX4772 switch is turned off and issues an active-low FLAG to the microprocessor. The switch can be turned on again by cycling the power or the ON input.
The MAX4773 has an autoretry feature where the switch turns off and issues an active-low FLAG to the microprocessor after the blanking time and then continuously checks to see if the overload condition is present. The switch remains on after the overload condition disappears and active-low FLAG deasserts.
The MAX4772/MAX4773 are available in tiny space-saving 6-pin SOT23 and 6-pin TDFN (3mm x 3mm) packages.
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Devices
- PDAs and Palmtop Devices
- SDIO
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4773EUT+ | SOT_23 | ||
| MAX4773EUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX4773EUT+ | ||
| MAX4773EUT+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX4773EUT+ | ||
| MAX4773EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4773 yet. Have something to say?
Start a Discussion on EngineerZone®