MAX4740H
PRODUCTIONQuad SPDT Audio Switches
Pin-to-Pin Compatible with the ST Microelectronics Quad SPDT Analog Switch STG3699
- Part Models
- 5
- 1ku List Price
- Starting From $2.34
Overview
- Low On-Resistance (0.61Ω typ)
- 0.06Ω (typ) Channel-to-Channel Matching
- 0.32Ω (typ) On-Resistance Flatness
- 1.6V to 5.5V Single-Supply Voltage
- High PSRR Reduces Supply Noise (-60dB typ)
- 0.08% Total Harmonic Distortion
- -68dB typ Crosstalk (100kHz)
- -64dB typ Off-Isolation (100kHz)
- Low Supply Current (0.3µA typ)
- Low Leakage Current (0.1µA typ)
- Pin-to-Pin Compatible with ST Micro STG3699
- (3mm x 3mm) 16-Pin TQFN, and (2.5mm x 2.5mm) 16-Pin Ultra-Thin QFN Packages
The MAX4740/MAX4740H low on-resistance (0.61Ω typ) analog switches operate from a single 1.6V to 5.5V supply. The MAX4740/MAX4740H are quad, single-pole, double-throw (SPDT) switches and are configured to route audio signals. The MAX4740/MAX4740H are pin-to-pin compatible parts with the ST Microelectronics quad SPDT STG3699 analog switch.
The MAX4740 is a quad SPDT switch and the MAX4740H is a quad SPDT switch that can be placed in a high-impedance mode. Switching logic is controlled by 2 control bits (CB1 and CB2). The MAX4740/MAX4740H also feature a low on-resistance match (0.06Ω) and low power-supply current (0.3µA), which increases battery life.
The MAX4740/MAX4740H are available in a tiny 3mm x 3mm, 16-pin TQFN-EP, and 2.5mm x 2.5mm, 16-pin ultra-thin QFN packages.
Applications
- Cellular Phones
- Notebook Computers
- PDAs and Other Handheld Devices
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4740ETE+ | LFCSP | ||
| MAX4740ETE+T | LFCSP | ||
| MAX4740EVE+T | LFCSP | ||
| MAX4740HETE+ | LFCSP | ||
| MAX4740HETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4740ETE+ | PRODUCTION | |
| MAX4740HETE+ | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX4740ETE+ | PRODUCTION | |
| MAX4740ETE+T | PRODUCTION | |
| MAX4740EVE+T | PRODUCTION | |
| MAX4740HETE+ | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX4740ETE+ | PRODUCTION | |
| MAX4740ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4740ETE+ | PRODUCTION | |
| MAX4740ETE+T | PRODUCTION | |
| MAX4740HETE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4740ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX4910 | PRODUCTION | Quad-SPDT Clickless Audio Switches with Negative Signal Handling |
Latest Discussions
No discussions on MAX4740H yet. Have something to say?
Start a Discussion on EngineerZone®