MAX4712
PRODUCTIONFault-Protected, Low-Voltage, Quad SPST Analog Switches
Quad, Rail-to-Rail, Fault-Protected, Low-Voltage SPST Analog Switches
- Part Models
- 8
- 1ku List Price
- Starting From $5.05
Overview
- Fault-Protected Analog Inputs
- ±12V Fault Protection with Power Off
- ±7V Fault Protection with ±5V Supplies
- +12V and -7V Fault Protection with +5V Supply
- +12V and -9V Fault Protection with +3V Supply
- Fault-Protected Digital Inputs May Exceed V+ Supply Rail
- All Switches Off with Power Off
- Rail-to-Rail Signal Handling
- Output Clamped to Appropriate Supply Voltages During Fault Condition
- 25Ω (max) RON at +25°C
- 1Ω (max) On-Resistance Match Between Channels
- Single- and Dual-Supply Operation
- Pin-Compatible with Industry-Standard MAX391/MAX392/MAX393
- TTL- and CMOS-Compatible Logic Inputs
The MAX4711/MAX4712/MAX4713 are fault-protected, Rail-to-Rail, low-voltage analog switches featuring low on-resistance and guaranteed on-resistance flatness over the specified signal range. Due to the fault protection feature the analog switch input (NO_ or NC_) and output (COM_) pins are not symmetrical. The fault protection feature allows for the analog input to go beyond the plus or minus supplies without the device drawing excessive amounts of current from the analog inputs. When the analog inputs are driven beyond the supply rails when the switch is on, it will sense a fault and turn itself off and the analog switch output will be clamped to the same polarity supply as the input signal and will not go beyond the supply rails. This feature protects any electronic circuitry connected to the output from excessive voltages present on the analog inputs.
The MAX4711/MAX4712/MAX4713 are quad, singlepole/single-throw (SPST) analog switches. The MAX4711 has four normally closed switches (NC), the MAX4712 has four normally open switches (NO), and the MAX4713 has two NO and two NC switches. Switching times are less than 125ns for tON, and less than 80ns for tOFF. These switches operate from a single +2.7V to +11V supply or from dual ±2.7V to ±5.5V supplies. All digital inputs have +0.8V to +2.4V logic thresholds, ensuring both TTL and CMOS logic compatibility when using ±4.5V to ±5.5V or single +4.5V to +11V supplies.
Applications
- Avionics
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Industrial and Process Control Systems
- Redundant/Backup Systems
- Signal Routing
- Test Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4712CSE+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4712CSE+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4712CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4712CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4712ESE+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4712ESE+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4712EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4712EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX4712CSE+ | PRODUCTION | |
| MAX4712CSE+T | PRODUCTION | |
| MAX4712CUE+ | PRODUCTION | |
| MAX4712CUE+T | PRODUCTION | |
| MAX4712ESE+ | PRODUCTION | |
| MAX4712ESE+T | PRODUCTION | |
| MAX4712EUE+ | PRODUCTION | |
| MAX4712EUE+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4712CSE+ | PRODUCTION | |
| MAX4712CSE+T | PRODUCTION | |
| MAX4712ESE+ | PRODUCTION | |
| MAX4712ESE+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4712CSE+ | PRODUCTION | |
| MAX4712CSE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4712CUE+ | PRODUCTION | |
| MAX4712CUE+T | PRODUCTION | |
| MAX4712EUE+ | PRODUCTION | |
| MAX4712EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4712 yet. Have something to say?
Start a Discussion on EngineerZone®