MAX393
PRODUCTIONPrecision, Quad, SPST Analog Switches
- Part Models
- 9
- 1ku List Price
- Starting From $3.39
Overview
- Low On-Resistance, 20Ω Typical
- Guaranteed On-Resistance Match Between Channels, < 2Ω
- Guaranteed On-Resistance Flatness Over Signal Range, 4Ω Max
- Guaranteed Charge Injection, < 5pC
- Improved Leakage Over Temperature, < 2.5nA at +85°C
- Electrostatic Discharge > 2000V per Method 3015.7
- Single-Supply Operation (+3V to +15V) Bipolar-Supply Operation (±3V to ±8V)
- Low Power Consumption, < 1µW
- TTL/CMOS-Logic Compatible
The MAX391/MAX392/MAX393 are precision, quad, single-pole/single-throw (SPST) analog switches designed to operate at +3V, +5V, or ±5V. The MAX391 has four normally closed (NC) switches, and the MAX392 has four normally open (NO) switches. The MAX393 has two NO and two NC switches. All three devices offer low leakage (100pA max) and fast switching speeds (tON ≤ 130ns, tOFF ≤ 75ns). Power consumption is just 1µW—ideal for battery-operated equipment. All devices operate from a single +3V to +15V supply or from dual ±3.0V to ±8V supplies.
With ±5V supplies, the MAX391/MAX392/MAX393 offer guaranteed 2Ω max channel-to-channel matching, 30Ω max on-resistance (RON), and 4Ω max RON flatness over the specified range.
These switches are also fully specified for single +5V operation, with 2Ω max RON match, 60Ω max RON, and 6Ω max flatness.
These low-voltage switches also offer 5pC max charge injection, and ESD protection is greater than 2000V, per method 3015.7.
Applications
- ±5V DACs and ADCs
- Audio and Video Switching
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX393CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX393CSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX393CSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX393CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX393CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX393ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX393ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX393EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX393EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX393CPE+ | PRODUCTION | |
| MAX393CSE+ | PRODUCTION | |
| MAX393CSE+T | PRODUCTION | |
| MAX393CUE+ | PRODUCTION | |
| MAX393CUE+T | PRODUCTION | |
| MAX393ESE+ | PRODUCTION | |
| MAX393ESE+T | PRODUCTION | |
| MAX393EUE+ | PRODUCTION | |
| MAX393EUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX393CSE+T | PRODUCTION | |
| MAX393ESE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX393CUE+ | PRODUCTION | |
| MAX393CUE+T | PRODUCTION | |
| MAX393EUE+ | PRODUCTION | |
| MAX393EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX393
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.