MAX4674
PRODUCTION3V/5V, 4 Ohm, Wideband Quad 2:1 Analog Multiplexer
- Part Models
- 8
- 1ku List Price
- Starting From $3.52
Overview
- Guaranteed On-Resistance
- 4Ω max (+5V Supply)
- 6Ω max (+3V Supply)
- Guaranteed Match Between Channels
- 0.4Ω max
- Guaranteed Flatness Over Signal Range
- 0.8Ω max
- 1.8V Operation
- RON = 100Ω typ Over Temperature
- tON = 51ns typ
- tOFF = 13ns typ
- Guaranteed Low Leakage Currents
- 0.5nA max at +25°C
- Single-Supply Operation from +1.8V to +5.5V
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
- Crosstalk: -114dB (1MHz)
- Off-Isolation: -67dB (1MHz)
- 4mm x 4mm QFN Package
The MAX4674 is a low-voltage CMOS analog switch containing four 2:1 multiplexers/demultiplexer. When powered from a single +5V supply, it features a low 4Ω max on-resistance (RON), 0.4Ω max RON matching between channels, and 0.8Ω RON flatness over the entire signal range. Off-leakage current is only 0.5nA max at +25°C.
The MAX4674 features fast turn-on (tON) and turn-off (tOFF) times of 18ns and 6ns, respectively, and is available in QFN, QSOP, TSSOP, and SO packages.
This low-voltage multiplexer operates with a +1.8V to +5.5V single supply. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility with +5V operation.
Applications
- 10/100 Base-T
- ATM Switches
- Audio/Video Signal Routing
- Communication Systems
- Low-Voltage Data Acquisition
- Relay Replacement
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4674EEE+ | QSOP | ||
| MAX4674EEE+T | QSOP | ||
| MAX4674ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4674ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4674ETE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX4674ETE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX4674EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4674EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX4674EEE+ | PRODUCTION | |
| MAX4674EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4674EEE+T | PRODUCTION | |
| MAX4674EUE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4674ETE+ | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4674EUE+ | PRODUCTION | |
| MAX4674EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX394 | PRODUCTION | Low-Voltage, Quad, SPDT, CMOS Analog Switch—Replaces MAX333A |
Latest Discussions
No discussions on MAX4674 yet. Have something to say?
Start a Discussion on EngineerZone®