MAX394
PRODUCTIONLow-Voltage, Quad, SPDT, CMOS Analog Switch—Replaces MAX333A
- Part Models
- 9
- 1ku List Price
- Starting From $9.45
Overview
- Low On-Resistance, < 17Ω Typical (35Ω max)
- Guaranteed Matched On-Resistance Between Channels, < 2Ω
- Guaranteed Flat On-Resistance over Analog Signal Range, Δ4Ω Max
- Guaranteed Charge Injection < 10pC
- Guaranteed Off-Channel Leakage < 2.5nA at +85°C
- ESD Guaranteed > 2000V per Method 3015.7
- Single-Supply Operation (+2.7V to +15V)
- Bipolar-Supply Operation (±2.7V to ±8V)
- TTL/CMOS-Logic Compatibility
- Rail-to-Rail Analog Signal Handling Capability
- Pin Compatible with MAX333, MAX333A
The MAX394 is a precision, low-voltage, quad, single-pole/double-throw (SPDT) analog switch. The four independent switches operate with bipolar supplies ranging from ±2.7V to ±8V, or with a single supply of +2.7V to +15V. The MAX394 offers low on-resistance (less than 35Ω), guaranteed to match within 2Ω between channels and to remain flat over the analog signal range (Δ4Ω max). It also offers break-before-make switching (10ns typical), with turn-off times less than 75ns and turn-on times less than 130ns. The MAX394 is ideal for portable operation since quiescent current runs less than 1µA with all inputs high or low.
This monolithic, quad switch is fabricated with Maxim's low voltage silicon-gate process. Design improvements guarantee extremely low charge injection (10pC), low power consumption (10µW), and electrostatic discharge (ESD) greater than 2000V.
Logic inputs are TTL and CMOS compatible and guaranteed over a +0.8V to +2.4V range for supply voltages up to +8V. When supplies exceed +8V, the inputs are typically +0.8V to +4V. Logic inputs and switched analog signals can range anywhere between the supply voltages without damage.
Applications
- Audio Signal Routing
- Communication Systems
- Heads-Up Displays
- PBX, PABX
- Portable Instrumentation
- Set-Top Boxes
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX394CWP+ | Small-Outline IC Wide (0.3in) | ||
| MAX394CWP+T | Small-Outline IC Wide (0.3in) | ||
| MAX394EAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX394EAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX394EPP+ | PDIP | ||
| MAX394EUP+ | Thin Shrink Small-Outline Package | ||
| MAX394EUP+T | Thin Shrink Small-Outline Package | ||
| MAX394EWP+ | Small-Outline IC Wide (0.3in) | ||
| MAX394EWP+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX394CWP+ | PRODUCTION | |
| MAX394CWP+T | PRODUCTION | |
| MAX394EAP+ | PRODUCTION | |
| MAX394EAP+T | PRODUCTION | |
| MAX394EUP+ | PRODUCTION | |
| MAX394EUP+T | PRODUCTION | |
| MAX394EWP+ | PRODUCTION | |
| MAX394EWP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX394CWP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX394EUP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.