MAX4658
PRODUCTIONHigh-Current, 10Ω, SPST, CMOS Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $3.13
Overview
- High Continuous Current Handling
- 300mA (MAX4655/MAX4656)
- 150mA (MAX4657/MAX4658)
- High Peak Current Handling
- 400mA (MAX4655/MAX4656)
- 300mA (MAX4657/MAX4658)
- 10Ω (max) On-Resistance (±15V supplies)
- VL Not Required
- 1Ω (max) RON Flatness over Specified Signal Range
- Rail-to-Rail Signal Handling
- +12V Single Supply or ±15V Dual Supply Operation
- Pin Compatible with DG417, DG418
Maxim's MAX4655–MAX4658 are medium-voltage CMOS analog switches with low on-resistance of 10Ω max, specifically designed to handle large switch currents. With a switch capability of up to 400mA peak current and 300mA continuous current (MAX4655/MAX4656), and up to 300mA peak current and 150mA continuous current (MAX4657/MAX4658), these parts can switch loads as low as 25Ω. They can replace reed relays with a million times the speed and virtually unlimited number of lifetime cycles. Normal power consumption is only 3mW, whether the switch is on or off. These parts are TTL/CMOS compatible and will switch any voltage within its power-supply range.
These are SPST (single-pole/single-throw) switches. The MAX4655/MAX4657 are normally closed (NC), while the MAX4656/MAX4658 are normally open (NO). The difference between the MAX4655/MAX4656 and the MAX4657/MAX4658 is in the power dissipation of their packages. Refer to the Absolute Maximum Ratings and the Electrical Characteristics in the full data sheet.
The MAX4655–MAX4658 power-supply range is from ±4.5V to ±20V for dual-supply operation and +9V to +40V for single-supply operation. These switches can operate from any combination of supplies, within a 40V V+ to V- range. They conduct equally well in either direction and can handle rail-to-rail analog signals. The offleakage current is only 1nA max at TA = +25°C. They are available in 8-pin µMAX®, TDFN, and SO packages, with exposed paddle options for high-power applications.
Applications
- Audio Signal Routing
- Audio Systems
- Communication Systems
- PBX/PABX Systems
- PC Multimedia Boards
- Redundant/Backup Systems
- Relay Replacement
- Test Equipment
- XDSL Modems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4658ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX4658ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX4658EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX4658EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4658ESA+ | PRODUCTION | |
| MAX4658ESA+T | PRODUCTION | |
| MAX4658EUA+ | PRODUCTION | |
| MAX4658EUA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX4658ESA+ | PRODUCTION | |
| MAX4658ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4658ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4658EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4658 yet. Have something to say?
Start a Discussion on EngineerZone®