MAX317
PRODUCTIONPrecision, SPST, CMOS Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $4.05
Overview
- Low On Resistance < 20Ω Typical (35Ω Max)
- Guaranteed Matched On Resistance Between Channels < 2Ω
- Guaranteed Flat On Resistance over Analog Signal Range Δ3Ω Max
- Guaranteed Charge Injection < 10pC
- Guaranteed Off-Channel Leakage < 6nA at +85°C
- ESD Guaranteed > 2000V per Method 3015.7
- Single-Supply Operation (+10V to +30V)
- Bipolar-Supply Operation (±4.5V to ±20V)
- TTL-/CMOS-Logic Compatible
- Rail-to-Rail Analog Signal Handling Capability
The MAX317/MAX318/MAX319 are precision, CMOS, monolithic analog switches. The single-pole single-throw (SPST) MAX317 is normally closed (NC), the SPST MAX318 is normally open (NO), and the single-pole double-throw (SPDT) MAX319 has one normally open and one normally closed switch. All three parts offer low on resistance (less than 35Ω), guaranteed to match within 2Ω between channels and to remain flat over the analog signal range (Δ3Ω max). They also offer low leakage (less than 250pA at +25°C and less than 6nA at +85°C) and fast switching (turn-on time less than 175ns and turn-off time less than 145ns).
The MAX317/MAX318/MAX319 are fabricated with Maxim's new improved silicon-gate process. Design improvements guarantee extremely low charge injection (10pC), low power consumption (35µW), and electrostatic discharge (ESD) greater than ±2000V. The 44V maximum breakdown voltage allows rail-to-rail analog signal handling capability.
Applications
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX317CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX317CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX317CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX317ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX317ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX317CSA+ | PRODUCTION | |
| MAX317CSA+T | PRODUCTION | |
| MAX317ESA+ | PRODUCTION | |
| MAX317ESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX317CSA+ | PRODUCTION | |
| MAX317CSA+T | PRODUCTION | |
| MAX317ESA+ | PRODUCTION | |
| MAX317ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.