MAX4592
PRODUCTIONHigh-Speed, Single-Supply, Quad, SPST Analog Switches
Low-Voltage Muxes (8-1 and Dual 4-1) and Switches (Triple and Quad SPDTs) Now Available in QFN Packaging
- Part Models
- 2
- 1ku List Price
- Starting From $4.90
Overview
- Low 16Ωs On-Resistance
- Fast Switching Times: tON = 50ns, tOFF = 30ns
- Guaranteed 1Ω max On-Resistance Match Between Channels
- Guaranteed 1.75Ω max On-Resistance Flatness over Signal Range
- Guaranteed 5pC max Charge Injection
- Improved Leakage over Temperature: 5nA max at +85°C
- ESD >2000V per method 3015.7
- +12V or +15V Single-Supply Operation
- Pin Compatible with DG611/DG612/DG613, DG211/DG212/DG213
The MAX4591/MAX4592/MAX4593 are high-speed, precision, quad, single-pole/single-throw (SPST) analog switches designed to operate at +12V or +15V. The MAX4591 has four normally closed (NC) switches, and the MAX4592 has four normally open (NO) switches. The MAX4593 has two NO and two NC switches. All three devices offer low leakage (100pA max) and fast switching speeds (tON < 80ns, tOFF < 45ns).
With a +12V supply, the MAX4591/MAX4592/MAX4593 offer guaranteed 1Ω max channel-to-channel matching, 20Ωs max on-resistance (RON), and 1.75Ω max RON flatness over the specified range.
These switches are also fully specified for single +15V operation, with 16Ωs max RON, 1.5Ω max RON match, and 1.5Ω max flatness. For low-voltage or dual-supply operation, refer to the MAX391 data sheet.
These low-voltage switches also offer 5pC max charge injection, and electrostatic discharge (ESD) protection is greater than 2000V, per Method 3015.7.
Applications
- Cell Phones
- Computers: Desktop, Workstation, Server
- Consumer Audio
- Digital Television (Receivers, Set-Top Boxes)
- Network Hubs, Switches, Routers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4592ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX4592ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX4592ESE+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 9 | ||
| MAX4051 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4052 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4053 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4581 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4582 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4583 | PRODUCTION | Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4617 | LAST TIME BUY | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4618 | LAST TIME BUY | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
| MAX4619 | LAST TIME BUY | High-Speed, Low-Voltage, CMOS Analog Multiplexers/Switches |
Latest Discussions
No discussions on MAX4592 yet. Have something to say?
Start a Discussion on EngineerZone®